Extech 412355A
Current and Voltage Calibrator/Meter
412355A is a Current and Voltage Calibrator and Meter. Precision source for calibrating process devices and measuring DC process signals from 0 to 24mA or as mV in voltage ranges with a super large LCD that displays readings in mA, as a percent of the 0 to 24mA range or as mV in voltage ranges. Additional features include Touch Keypad and five stored calibration values for fast calibrations. Complete with 9V Battery, calibration cable with spade lug terminals, carrying case, neck strap, and AC Power Adapter.
Resources & Support
Datasheet
Extech 412300A 412355A Datasheet
User Manual
Extech 412355A User Manual
Certification
Extech 412355A Declaration of Conformity
Export Restrictions
Added to cart