Extech 42265
Temperature Datalogger Kit with PC Interface
The Extech 42265 is a Temperature Datalogger Kit with PC Interface. This waterproof (IP65) datalogging kit records up to 8000 readings with a date and time stamp that can be downloaded to your PC for analysis. Temperature can be viewed on the datalogger's display. Data and additional dataloggers (42260) can be programmed from one docking station. It has a wide operating temperature range from -40°C to 85°C (-40°F to 185°F), as well as a programmable sampling rate from one second to two hours plus hi/lo limits with an alarm indication. Comes complete with docking station, software, and one 42260 datalogger with Li-Ion battery.
Resources & Support
Certification
Extech 42265 Declaration of Conformity
User Manual
Extech 42265 42285 SW276 User Manual
Export Restrictions