Discontinued

Extech 42500

Mini IR Thermometer

The Extech 42500 Mini IR Thermometer provides fast temperature measurements without contact simply by pointing at the object being measured. The built-in laser improves aim by centering the measuring area. Readings are selectable in °C or °F, and the backlit display allows readings in dimly lit areas. The temperature range is -20°C to 260°C (-4°F to 500°F). Applications include checking heating and A/C ducts, motors, bearings, tires, radiators, cooking grills, refrigerators, and much more. Includes 9 V battery.

Specifications

General
Distance to Target Ratio 6:1
Emissivity 0.95, fixed
Targeting single laser
Temperature (IR) Basic Accuracy -4 to 500 °F (-20 to 260 °C)
Temperature (IR) Max Resolution ±3% of reading or ±6 °F/ ±3 °C (whichever is greater)
Temperature (RTD) 1 °F/ °C
Additional Details
Certifications CE
Dimensions 3.2 × 1.7 × 6.7" (82 × 44 × 170mm)
Power 1 × 9V battery
Warranty 2 years
Weight 4.9oz (140g)

Resources & Support

User Manual

Extech 42500 User Manual

Certification

Extech 42500 Declaration of Conformity

Datasheet

Extech 42500 Datasheet

Export Restrictions