Discontinued

Extech 42510

Mini IR Thermometer

The Extech 42510 is a wide range Mini IR Thermometer. This meter measures non-contact surface temperature from -50°C to 538°C (-58°F to 1000°F). It features audible and visible over range indicators, while also having an 8:1 distance to target ratio with a built-in laser pointer for easy targeting. Complete with 9 V battery and carrying case.

Specifications

General
Distance to Target Ratio 8:1
Emissivity 0.95, fixed
Temperature (IR) Basic Accuracy -58 to 1000 °F (-50 to 538 °C)
Temperature (IR) Max Resolution ±2% of reading or ±4°F/ ±2°C (whichever is greater)
Temperature (RTD) 0.1 °F/ °C; 1 °F/ °C
Additional Details
Certifications CE
Dimensions 3.2 × 1.6 × 6.3" (82 × 42 × 160mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.4oz (180g)

Resources & Support

Certification

Extech 42510 Declaration of Conformity

Datasheet

Extech 42510 Datasheet

User Manual

Extech 42510 User Manual GB

Export Restrictions