Discontinued

Extech 433201

Multi-Type Calibrator Thermometer

The Extech 433201 Multi-Type Calibrator Thermometer sources and measures 8 thermocouple types: J, K, T, E, C, R, S, and N. It displays output in terms of mV or in °C/°F based on its built in thermocouple tables. Five stored calibration values allow for quick calibrations. The Oyster case with a flip-up display is ideal for handheld or benchtop applications. Complete with a 9 V rechargeable battery, Type K thermocouple cable, copper calibration cable, and a 115 V AC adaptor/charger.

Specifications

General
CJC (Cold Junction Compensation) 0.03 °C/ °C (0.02 °F/ °F)
Input Impedance 10MΩ
Sampling Rate 4 times/second
Temperature (Type C) Basic Accuracy 32 to 3272 °F (0 to 1800 °C)
Temperature (Type C) Max Resolution 0.15% of reading ±1°
Temperature (Type E) 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type E) Basic Accuracy 58 to 1382 °F (-50 to 750 °C)
Temperature (Type E) Max Resolution 0.15% of reading ±1°
Temperature (Type J) 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type J) Basic Accuracy -58 to 1830 °F (-50 to 1000 °C)
Temperature (Type J) Max Resolution 0.15% of reading ±1°
Temperature (Type K) Basic Accuracy 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type K) Max Resolution -58 to 2498 °F (-50 to 1370 °C)
Temperature (Type N) 0.15% of reading ±1°
Temperature (Type N) Basic Accuracy 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type N) Max Resolution -58 to 2372 °F (-50 to 1300 °C)
Temperature (Type R) 0.15% of reading ±1°
Temperature (Type R) Basic Accuracy 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type R) Max Resolution 32 to 3182 °F (0 to 1750 °C)
Temperature (Type S) 0.15% of reading ±1°
Temperature (Type S) Basic Accuracy 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type S) Max Resolution 32 to 3182 °F (0 to 1750 °C)
Temperature (Type T) 0.15% of reading ±1°
Temperature (Type T) Basic Accuracy 0.1° (up to 999.9) or 1° (over 999.9 °)
Temperature (Type T) Max Resolution -184 to 752 °F (-120 to 400 °C)
Temperature [IR] 0.15% of reading ±1°
Temperature [Type K] 0.1° (up to 999.9) or 1° (over 999.9 °)
Voltage -5.00mV to +55.00mV
Voltage Basic Accuracy 0.01mV
Voltage Max Resolution ±2 digits
Additional Details
Certifications CE
Dimensions 3.8 × 4.2 × 1.8" (96 × 108 × 45mm)
Warranty 2 years
Weight 17oz

Resources & Support

Datasheet

Extech 433201 Datasheet

User Manual

Extech 433201 433202 User Manual

Certification

Extech 433201 Declaration of Conformity

Export Restrictions