Extech 44550

Pocket Humidity/Temperature Pen

The Extech 44550 is a pen style humidity and temperature meter. It features a dual LCD for simultaneous display of relative humidity and temperature (°C/°F switchable). This temperature pen measures humidity from 20% RH to 90% RH ± 5% RH and temperature from -10°C to 50°C ± 1°C (14°F to 122°F ± 2°F). It is pocket sized for quick and reliable measurements at any location. The max/min memory functions for display of highest and lowest readings for both measurements. Complete with pocket clip and one LR44 button battery.

Specifications

General
Relative Humidity 10 to 85%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) 14 to 122°F (-10 to 50°C)
Temperature (Air) Basic Accuracy ±2°F/1°C
Temperature (Air) Max Resolution 0.1°C or °F
Additional Details
Certifications CE
Dimensions 5.9 × 0.8 × 0.7" (150 × 20 × 18mm)
Display Segment LCD
Power 1 × LR44 (1.5V) button cell battery
Warranty 2 years
Weight 0.7oz (20g)

Resources & Support

User Manual

Extech 44550 User Manual

Certification

Extech 44550 Declaration of Conformity

Datasheet

Extech 44550 Datasheet

User Manual

Extech 44550 User Manual GB

Export Restrictions

Cart

Added to cart