Extech 445580

Humidity/Temperature Pen

Take this this handy humidity and temperature gauge on the go and rely on a long-lasting 3V lithium battery for maximum usage time. The slim Extech 445580 humidity/temperature pen will capture humidity readings from 10 to 90% RH and register temperatures from -10°C to 50°C (14°F to 122°F). This utility tool is ideal for field work, storing maximum and minimum readings until the memory is cleared and includes a data-hold button for rapidly fluctuating measurements. The meter comes complete with a pocket clip and 3V lithium battery.

Specifications

General
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 14 to 122 °F (-10 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/1 °C
Temperature (Air) Max Resolution 0.1 °C/°F
Additional Details
Certifications 445580-NIST_S: CE, NIST
445580_S: CE
Dimensions 5.7 × 1.2 × 1" (145 × 30 × 25mm)
Power 1 × CR2032 (3V) battery
Warranty 2 years
Weight 2.3oz (65g)

Resources & Support

User Manual

Extech 445580 User Manual

Datasheet

Extech 445580 Datasheet

Certification

Extech 445580 Declaration of Conformity

User Manual

Extech 445580 User Manual GB

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart