Extech 445702

Hygro-Thermometer Clock

The Extech 445702 combines 3 displays for time, temperature and humidity. The clock displays both 12 and 24 hour time. Includes a maximum/minimum with reset function. Humidity measures 10% RH to 85% RH ± 6% RH, and temperature measures -10°C to 60°C ± 1°C (14°F to 140°F ± 1.8°F). Complete with built-in tilt stand, wall mounting bracket, and AAA battery.

Specifications

General
Relative Humidity 10 to 85%
Relative Humidity Basic Accuracy ±6%
Temperature (Air) 14 to 140 °F (-10 to 60 °C)
Temperature (Air) Basic Accuracy 1.8 °F/1 °C
Additional Details
Certifications CE
Dimensions 4.3 × 2.8 × 0.8" (109 × 71 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 4oz (113g)

Resources & Support

Datasheet

Extech 445702 Datasheet

User Manual

Extech 445702 User Manual GB

User Manual

Extech 445702 User Manual

Certification

Extech 445702 Declaration of Conformity

Export Restrictions

Cart

Added to cart