Extech 445703

Big Digit Hygro-Thermometer

This Big Digit Hygro-Thermometer has 1 in. digits on a super large LCD. It simultaneously displays humidity from 10 to 99% and temperature from 14 to 140°F or -10 to 60°C. Accuracy is ±5%RH and ±1.8°F/±1°C. Maximum/minimum with reset function. Complete with stand, wall mounting bracket and 1 AAA battery.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ±5% (25 to 80%)
Temperature (Air) 14 to 140 °F (-10 to 60 °C)
Temperature (Air) Basic Accuracy ±1.8F/1 °C (14 to 122 °F)
Additional Details
Certifications CE
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 6oz (169g)

Resources & Support

Certification

Extech 445703 Declaration of Conformity

Datasheet

Extech 445703 Datasheet

User Manual

Extech 445703 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart