Extech 445814

Hygro-Thermometer Humidity Alert with Dew Point

The Extech 445814 Humidity Alert Hygro-Thermometer has a programmable % RH audible and visual alarm that alerts you when humidity exceeds the set limit. A large LCD simultaneously displays temperature, humidity, and dew point. This product measures humidity from 10% RH to 99% RH ± 4% RH and temperature from -10°C to 60°C ± 1°C (14°F to 140°F ± 1.8°F). Rear calibration pot for humidity and temperature. Featuring maximum/minimum with reset functions that store and recall the highest and lowest readings recorded. Comes complete with built-in stand, wall bracket and one AAA battery.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ±4%
Temperature (Air) 14 to 140 °F (-10 to 60 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/1 °C
Additional Details
Certifications CE
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 6oz (169g)

Resources & Support

Certification

Extech 445814 Declaration of Conformity

Datasheet

Extech 445814 Datasheet

User Manual

Extech 445814 User Manual GB

User Manual

Extech 445814 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart