Extech 45158

Mini Thermo-Anemometer with Humidity

The Extech 45158 is a waterproof, pocket sized Thermo-Anemometer for air velocity, temperature, and wind chill measurements. Simultaneously display air velocity and temperature or wind chill on the LCD screen. It features selectable averaging functions of 5, 10, or 13 second intervals, as well as data hold and auto power off functions. The fold up, protective housing extends to 229 mm (9 in) for a better reach. The 45158 is tripod mountable and comes with a battery and 109.2 cm (43 in) lanyard.

Specifications

General
Air Velocity (ft/min) 216 to 3936 ft/min
Air Velocity (ft/min) Basic Accuracy ±(3% of reading + 40 ft/min)
Air Velocity (ft/min) Max Resolution 20 ft/min
Air Velocity (km/h) 4.0 to 72.0 km/h
Air Velocity (km/h) Basic Accuracy ±(3% of reading + 1.4 km/h)
Air Velocity (km/h) Max Resolution 0.7 km/h
Air Velocity (knots) 2.1 to 38.9 knots
Air Velocity (knots) Basic Accuracy ±(3% of reading + 0.6 knots)
Air Velocity (knots) Max Resolution 0.3 knots
Air Velocity (m/s) 1.1 to 20 m/s
Air Velocity (m/s) Basic Accuracy ±(3% of reading + 0.2 m/s)
Air Velocity (m/s) Max Resolution 0.1 m/s
Air Velocity (mph) 2.5 to 44.7 mph
Air Velocity (mph) Basic Accuracy ±(3% of reading + 0.4 mph)
Air Velocity (mph) Max Resolution 0.2 mph
Beaufort Wind Force 1 to 8 BF
Beaufort Wind Force Basic Accuracy ±1 BF
Beaufort Wind Force Max Resolution 1 BF
Dew Point 32 °F to 122 °F (0 to 50 °C)
Dew Point Basic Accuracy ±3.6 °F/ ±2 °C
Dew Point Max Resolution 0.1 °F/ °C
Relative Humidity 10% to 95%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) 0 to 122 °F (-18 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/ ±1 °C
Temperature (Air) Max Resolution 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 5.25 × 2.75 × 0.75" (133 × 70 × 19mm)
Display Segment LCD
Power 1 × CR2032 (3V) battery
Vane 1" (24mm) diameter
Warranty 2 years
Weight 3oz (95g)

Resources & Support

User Manual

Extech 45158 User Manual

Certification

Extech 45158 Declaration of Conformity

Datasheet

Extech 45118-45158 Datasheet

Export Restrictions

Cart

Added to cart