Extech 45168CP

Mini Thermo-Anemometer with Built-in Compass

The Extech 45168CP is a Mini Thermo-Anemometer which measures windspeed in ft/min, MPH, m/s, km/h, knots and in beaufort force with 10 second averaging function. Additional measurements include temperature, relative humidity, dew point, wet bulb, and windchill. The built-in compass provides wind direction and 360° readings, plus it has an easy-to-use calibration procedure for improved accuracy. Its water resistant housing floats and drop-tested to 1.8 m (6 ft). Featuring a replaceable, non-corrosive, plastic wind vane (impeller) and a tripod mount for hands free use. Complete with a CR2032 battery and a lanyard.

Specifications

General
Air Velocity (ft/min) 60 to 3937 ft/min
Air Velocity (ft/min) Basic Accuracy ±(3% of reading + 40 ft/min)
Air Velocity (ft/min) Max Resolution 2 ft/min
Air Velocity (km/h) 0.8 to 72.0 km/h
Air Velocity (km/h) Basic Accuracy ±(3% of reading + 1.4 km/h)
Air Velocity (km/h) Max Resolution 0.1 km/h
Air Velocity (knots) 0.4 to 38.8 knots
Air Velocity (knots) Basic Accuracy ±(3% of reading + 0.6 knots)
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 1.1 to 20 m/s
Air Velocity (m/s) Basic Accuracy ±(3% of reading + 0.2 m/s)
Air Velocity (m/s) Max Resolution 0.1 m/s
Air Velocity (mph) 0.5 to 44.7 MPH
Air Velocity (mph) Basic Accuracy ±(3% of reading + 0.4 MPH)
Air Velocity (mph) Max Resolution 0.1 MPH
Beaufort Wind Force 1 to 8 BF
Beaufort Wind Force Basic Accuracy ±1 BF
Beaufort Wind Force Max Resolution 1 BF
Compass 0 to 360°
Compass Basic Accuracy ±2°
Compass Max Resolution
Dew Point -4 °F to 122 °F (-20 to 50 °C)
Dew Point Max Resolution 0.1 °
Relative Humidity 0.1% to 99.9%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 5 to 122 °F (-15 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/1 °C
Temperature (Air) Max Resolution 0.1 °
Wet Bulb 23 °F to 122 °F (-5 to 50 °C)
Wet Bulb Max Resolution 0.1 °
Additional Details
Certifications CE
Dimensions 5.51 × 1.77 × 0.98" (140 × 45 × 25mm)
Power 1 × CR2032 (1.5V) lithium battery
Warranty 2 years
Weight 3oz (95g)

Resources & Support

Certification

Extech 45168CP Declaration of Conformity

Datasheet

Extech 45168CP Datasheet

User Manual

Extech 45168CP User Manual GB

User Manual

Extech 45168CP User Manual

Export Restrictions

Cart

Added to cart