Extech 45170

4-in-1 Environmental Meter

This 4-in-1 meter measures Humidity, Temperature, Air Velocity and Light. The dual LCD simultaneously displays Temperature and Air Velocity or Relative Humidity. High Temperature air or surface measurements can be made using the built-in Type K input. Comes complete with built-in Humidity sensor, Light sensor and Vane wheel, wrist strap, and 9-Volt battery.

Specifications

General
Air Velocity (ft/min) 80 to 5910 ft/min
Air Velocity (ft/min) Basic Accuracy ±3%
Air Velocity (ft/min) Max Resolution 10ft/min
Air Velocity (km/h) 1.4 to 108km/h
Air Velocity (km/h) Basic Accuracy ±3%
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3%
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 30m/s
Air Velocity (m/s) Basic Accuracy ±3%
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 67MPH
Air Velocity (mph) Basic Accuracy ±3%
Air Velocity (mph) Max Resolution 0.1MPH
Light (Foot Candle) 0 to 1860Fc
Light (Foot Candle) Basic Accuracy ±(5% of reading + 8 digits)
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 0 to 20,000Lux
Light (Lux) Basic Accuracy ±(5% of reading + 8 digits)
Light (Lux) Max Resolution 1Lux
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2.5°F (1.2°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Type K) Max Resolution -148°F to 2372°F (-100°C to 1300°C)
Temperature (Type N) ±(1% of reading +2°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°
Additional Details
Certifications CE
Dimensions 6.1 × 2.4 × 1.3" (156 × 60 × 33mm)
Power 1 × 9V battery
Vane 1.2" (31mm)
Warranty 2 years
Weight 5oz (160g)

Resources & Support

Certification

Extech 45170 Declaration of Conformity

Datasheet

Extech 45170 Datasheet

User Manual

Extech 45170 User Manual

User Manual

Extech 45170 User Manual GB

Export Restrictions

Cart

Added to cart