Extech 461920

Mini Laser Photo Tachometer Counter

Extech's 461920 is a tachometer for RPM measurements. Make safe, non-contact RPM measurements (2 to 99,999 RPM) of rotating objects by pointing the integral laser (1.6-ft. target distance) at the reflective tape placed on the object to be measured. Complete with 9-Volt battery, reflective tape and user manual.

Specifications

General
Revolution Count (Photo) 1 to 99,999 revolutions
Revolution Count (Photo) Basic Accuracy ±0.05%
Revolution Count (Photo) Max Resolution 1 count
Rotation Speed (Strobe) 2 to 99,999 rpm
Rotation Speed (Strobe) Basic Accuracy ±0.05%
Rotation Speed (Strobe) Max Resolution 0.1rpm
Additional Details
Certifications 461920-NIST_S: CE, NIST
461920_S: CE
Dimensions 6.2 × 2.3 × 1.6" (160 × 60 × 42mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.3oz (151g)

Resources & Support

User Manual

Extech 461920 User Manual

Certification

Extech 461920 Declaration of Conformity

Datasheet

Extech 461920 Datasheet

Export Restrictions

Cart

Added to cart