Discontinued

Extech 475040-SD

Digital Force Gauge/Datalogger

The Extech 475040-SD Digital Force Gauge/Datalogger dates, time stamps, and stores up to 2 M of push/pull readings on an SD card in Excel format for easy transfer to a PC. Featuring a 5 digit LCD display with peak hold, exclusive load cell measurement transducer, and an overrange, low battery, and advanced function indicator. It has 5 kg/176 oz/49 Newtons measurement capacity with 0.5% basic accuracy and auto power off. Complete with SD card, tension rod, carrying case and 4 adapters (flathead, cone, chisel, and hook for tension), and 6 AA batteries.

Specifications

General
Force 176oz, 5000g, 49 Newtons
Force Basic Accuracy ±(0.4%)
Force Max Resolution 0.05oz, 1g, 0.01 Newtons
Full Scale Detection 2.00mm
Memory SD Card
Overload Capacity 10kg
Transducer Type Load cell
Update Rate Fast mode 0.2secs; Slow mode 0.6secs
Additional Details
Certifications CE
Dimensions 8.5 × 3.5 × 1.8" (215 × 90 × 45mm)
Power 6 × AA batteries
Warranty 2years
Weight 1.4 lbs (650g)

Resources & Support

Datasheet

Extech 475040-SD-475044-SD Datasheet

User Manual

Extech 475040-SD475044-SD User Manual GB

User Manual

Extech 475040 475044 User Manual GB

Certification

Extech 475040-SD Declaration of Conformity

Export Restrictions