Extech 480836

RF EMF Strength Meter

This RF EMF Strength Meter monitors high frequency radiation in the 50MHz to 3.5GHz range. Ideal for mobile phones, cell phones, base stations, locating RF hotspots, wireless network (Wi-Fi) RF detection, RF"Electrosmog" detection, and microwave leakage. It features non-directional measurement with 3-channel (triaxial) measurement probe, Max Hold and Average functions, and manual store/recall of up to 99 data sets. In addition, there is an audible alarm with a user-selectable threshold. The meter comes complete with a 9V battery and carrying case.

Specifications

General
Alarm Audible with adjustable threshold with On/Off
Frequency Bandwidth 50MHz to 3.5GHz (Measurement optimized for 900MHz, 1800MHz and 2.7GHz)
Memory Manual store/recall of 99 sets
RF Electromagnetic Field 20mV/m to 108.0V/m, 53µA/m to 286.4mA/m, 1µW/m² to 30.93W/m², 0µW/cm² to 3.093mW/cm²
RF Electromagnetic Field Max Resolution 0.1mVm, 0.1mA/m, 0.1mW/m², 0.001mW/cm²
Additional Details
Certifications CE
Dimensions 9.3 × 2.4 × 2.4" (237 × 60 × 60mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Datasheet

Extech 480836 Datasheet

User Manual

Extech 480836 User Manual

User Manual

Extech 480836 User Manual GB

Export Restrictions

Cart

Added to cart