Discontinued

FLIR A35sc Test Kit

Benchtop Thermal Camera

Recommended Replacement: FLIR A50/A70 Research & Development Kits

FLIR A50/A70 Research & Development Kits are affordable, ready-to-use solutions for thermal imaging analysis in proof-of-concept electronics testing and R&D applications. Providing thousands of temperature measurement points, users can eliminate thermal guesswork, reduce product development time, and increase product efficiency and reliability.

Know exactly where to measure and trust your findings every time with the FLIR A35sc Benchtop Test Kit. Unlike thermocouples or spot pyrometers, the A35sc allows you to measure thousands of temperature points across your target and get reliable data in seconds. Together with the kit’s lens choices and advanced analysis software, the A35sc kit provides a dependable temperature measurement solution for industrial and R&D labs.

Dependable Benchtop Testing
A325sc supports 14-bit, 320 × 240 data-streaming over Ethernet at rates as high as 60 Hz.
GigE Vision and GenICam compliance streamlines setup, and supports easy integration with third-party software.
A325sc works seamlessly with FLIR ResearchIR Max software or MathWorks® Matlab, for intuitive viewing and recording, and advanced processing power.

Specifications

Highlighted
IR Resolution 320 × 256 pixels
Resolution 320 × 256
Detector Pitch 25 µm
Spectral Range 7.5–13 µm
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
f-number 1.25
Sensitivity <0.05°C @ 30°C/50 mK
Thermal Sensitivity/NETD <0.05°C @ 30°C (86°F) / 50 mK
Temperature Range -25°C to 135°C (-13F to 275°F) / -40°C to 550°C (-40°F to 1022°F)
Focus Fixed
Imaging & Optical
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
Detector Type Focal plane array (FPA), uncooled VOX microbolometer
Digital Data Streaming to PC Gigabit Ethernet
f-number 1.25
Field of view (FOV) 48° × 39°
Focal Length 9 mm (0.35 in.)
Focus Fixed
Image Frequency 60 Hz
IR Resolution 320 × 256 pixels
Minimum Focus Distance 3.2 cm (1.6 in.)
Minimum Spot Size 100 µm
Resolution 320 × 256
Sensitivity <0.05°C @ 30°C/50 mK
Spatial resolution (IFOV) 2.78 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <0.05°C @ 30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±5°C (±9°F) or ±5% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size (L x W x H) 106 × 40 × 43 mm (4.2 × 1.6 × 1.7 in.)
Emissivity Correction Variable from 0.5 to 1.0
External Optics & Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range -25°C to 135°C (-13 to 275°F) / –40°C to 550°C (-40 to 1022°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Temperature Range -25°C to 135°C (-13F to 275°F) / -40°C to 550°C (-40°F to 1022°F)
Time vs Temperature Plotting Yes
Communication & Data Storage
Digital I/O connector type 12-pole M12 connector (shared with Digital Synchronization and External power)
Digital I/O isolation voltage 500 VRMS
Digital I/O supply voltage 2–40 VDC, max 200 mA
Digital input purpose General purpose
Digital Inputs General Purpose, 1× opto-isolated, "0" <1.2 VDC, "1" = 2–25 VDC.
Digital Output Purpose General purpose output to ext. device (programmatically set)
Digital Outputs 1× opto-isolated, 2–40 VDC, max 185 mA
Digital Synchronization Connector Type 12-pole M12 connector (shared with Digital I/O and External power)
Ethernet Control and image
Ethernet Communication GigE Vision ver. 1.2 Client API GenICam compliant
Ethernet Connector Type RJ-45
Ethernet Image Streaming 8-bit monochrome @ 60 Hz •Signal linear/ DDE •Automatic/ Manual •Flip H&V 14-bit 320 × 256 pixels @ 60 Hz •Signal linear/ DDE •Temperature linear GigE Vision and GenICam compatible
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0 Power
Ethernet Protocols TCP, UDP, ICMP, IGMP, DHCP, GigEVision
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
Synchronization in 1×, non-isolated
Synchronization in - purpose Frame sync in to control camera
Synchronization in - type LVC Buffer @3.3V, "0" <0.8 V, "1" >2.0 V.
Synchronization out 1×, non-isolated
Synchronization out - purpose Frame sync out to control another Ax5 camera
Synchronization Out - type LVC Buffer @ 3.3V, "0"=24 MA max, "1"= –24 mA max.
General
Base Mounting 4 × M3 thread mounting holes (bottom)
Housing material Magnesium and aluminum
Package Includes Hard transport case Infrared camera with lens Base support Cable tie (2 ea.) Ethernet cable CAT-6, 2m/6.6 ft (2 ea.) FLIR ResearchIR Standard 4 Focus adjustment tool Gooseneck Mains cable kit (UK,EU,US) PoE Injector (power over Ethernet) Printed documentation Table stand
Packaging Size 370 x 180 x 320 mm (14.6 x 7.1 x 12.6 in.)
Packaging Type Cardboard box
Research IR Software Included Yes
Weight 0.200 kg (0.44 lb.)
Power
External Power Connector Type 12-pole M12 connector (shared with Digital I/O and Digital Synchronization )
External Power Operation 12/24 VDC, <3.5 W nominal <6.0 W absolute max
Voltage Allowed range 10–30 VDC
Environmental & Certifications
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 40 (IEC 60529) with base support mounted
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F)
Operating Temperature Range –15°C to 50°C (5°F to 122°F) The operating temperature range assumes that the camera is mounted on the base support (included in the package) or a similar type of heatsink.
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Tripod Mounting UNC ¼"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6 & MIL-STD810G)

Resources & Support

Recorded Webinar

Thermal Benchtop Kit Webinar

Watch now

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions