Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
SWIR Camera with InGaAs Detector
The FLIR A6260 SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260 offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.
User Manual
A6000-A8500-Series-UserManual-US
Datasheet
A6260 Datasheet
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+61) 1800 413 988
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Added to cart