Flir A6481

Long-Life Cooled MWIR Camera

The Flir A6481 is a high-performance MWIR automation camera designed for advanced process control, quality assurance, and non-destructive testing. Part of the A6400-Series, it delivers high thermal sensitivity and fast frame rates for accurate temperature measurement on moving products. Built on proven A6700-Series electronics, the Flir A6451 supports GigE Vision and GenICam for easy system integration. Its industry-leading long-life linear cooler reduces maintenance demands, making it ideal for continuous 24/7 automation in demanding industrial environments.

Industry-leading 27,000 hour cooler life, revolutionary HOT MWIR detector, and 125 Hz frame rate for capturing fast events and delivering high-sensitivity in non-destructive testing
The Flir A6481 is focused built for customer driven interfaces, commands, and triggers such as industry standard GigE Vision and GenIcam
The Flir A6481 is compatible with Flir Precision Optics Motorized or Manual Focus lenses, allowing for remote focusing through Flir Research Studio or the Science Camera SDK. This simplifies the camera setup process and allows for efficient refocusing for the best possible imagery. The Flir A6481 also has a 3-position motorized filter wheel. With factory installed filters, the potential uses of the camera are multiplied. Neutral Density Filters allow for higher temperature calibrations up to 3000°C. Spectral filters also allow for unique applications such as through flame or through glass applications. along with many more. Filters can be installed in the wheel at the factor or screwed in behind the lens by the user.

Specifications

Highlighted
Mounting 2 × 1/4" tapped holes,
1 × 3/8" -16 tapped hole,
4 × 10 -24 tapped holes
f-number f/2.5
Max Frame Rate Programmable; .0015 Hz to 125 Hz
Accuracy ≤100°C ±2°C (±1°C typical, > 100°C ±2°C of reading (±1°C typical)
Communication & Data Storage
Command and Control GenICam (GigE), RS-232
Synchronization Modes Sync in / Sync out
Imaging & Optical
Available Lenses Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm, Macro

Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Close-up Lenses/Microscopes 1x, 3x
Color Palettes Selectable 8-bit
Detector Type Flir HOT MW (SLS)
Dynamic Range 14-bit
f-number f/2.5
Filter Holder [Warm] 3-position motorized filter wheel (1 in. diameter filters)
Focus Motorized (compatible w/ manual)
Image Time Stamp Yes
Integration Time 480 ns to ~full frame
IR Resolution 640 × 512
Lens Interface Flir FPO-M (4-tab bayonet, motorized)
Max Frame Rate Programmable; .0015 Hz to 125 Hz
Operability 99.5%
Overlay Fixed configuration *can be turned off
Pixel Clock 50 MHz
Radiometric IR video streaming Gigabit Ethernet (GigE Vision)
Readout Modes Asynchronous integrate while read / Asynchronous integrate then read
Sensor Cooling Flir FL-100 liner
Spectral Range 3.0 - 5.0 µm
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] < 30 mK, 25 mK, typical (50% well-fill at 30°C)
Video Modes SDI: 720p @ 50/59.9 Hz, 1080p @ 29.9 Hz
Video Standard SDI
Measurement & Analysis
Accuracy ≤100°C ±2°C (±1°C typical, > 100°C ±2°C of reading (±1°C typical)
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range 45°C to 600°C (113°F to 1112°F) (ND1)
250°C to 2000°C (482°F to 362°F) (ND2)
500°C to 3000°C (932°F to 5432°F) (ND3)
Standard Temperature Range -20°C to 350°C (-4°F to 662°F), -10°C for microscopes
General
Size [L × W × H] 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Weight [without lens] 2.3 kg (5 lbs)
Environmental & Certifications
Mounting 2 × 1/4" tapped holes,
1 × 3/8" -16 tapped hole,
4 × 10 -24 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Power
Power 24 V DC (< 24 W steady rate)

Resources & Support

Datasheet

Flir A64xx-Series Datasheet

Export Restrictions

Cart

Added to cart