Discontinued

FLIR A6604

Continuous Gas Leak Detection Camera

Optical gas imaging cameras from FLIR can visualize and pinpoint gas leaks. An optical gas imaging camera makes it easy to continuously scan installations in remote areas or in zones that are difficult to access. Continuous monitoring allows you to instantly see when a dangerous or costly gas leak appears so that immediate action can be taken. Optical gas imaging (OGI) cameras are widely used in industrial settings such as oil refineries, natural gas processing plants, offshore platforms, chemical/ petrochemical industries, and biogas and power generation plants. OGI cameras such as the FLIR A6604 detect harmful greenhouse gases that can seriously harm the environment .

Fixed OGI Monitoring For Remote Installations
FLIR A6604 contains a cooled indium antimonide (InSb) detector that produces thermal images of 640 x 512 pixels. More pixels give you a wider field of view so that you can monitor larger installations. It also offers an ultracrisp image. The high sensitivity mode further enhances the detection level of the camera so that the smallest gas leaks can be detected
FLIR A6604 is easy to control from a safe distance. It can be fully controlled over Ethernet and easily integrated in a TCP/ IP network. The FLIR A6604 is GigE Vision and GenICam compatible
Methane, propane, ethylene, benzene, ethanol, ethylbenzene, heptane, hexane, isoprene, methanol, MEK, MIBK, octane, pentane, 1-pentene, toluene, xylene, butane, ethane, and propylene.

Specifications

Highlighted
IR Resolution 640 x 512 pixels
Thermal Sensitivity/NETD <20 mK @ 30°C (86°F)
Spectral Range 3.2–3.4 µm
Interface Gigabit Ethernet (GEV/Genicam compatible)
Imaging & Optical
Automatic Image Adjustment Continuous/manual; linear or histogram based
Camera size excl lens (L x W x H) 196 x 102 x 102 mm (7.7" x 4.0" x 4.0")
Detector Type Focal Plane Array (FPA), cooled InSb
Digital image enhancement High Sensitivity Mode
f-number NA
Field of view (FOV) 21.4° x 17.5° with 25 mm lens, 11.0° x 8.9° with 50 mm lens, 5.5° x 4.4° with 100 mm lens
Focus Manual
Full Frame Rate Full window 60 Hz, 1/2 window 240 Hz, 1/4 window 480 Hz
Image Modes IR-image, High Sensitivity Mode (HSM)
IR Resolution 640 x 512 pixels
Manual Image Adjustment Level-Span Level/span
Minimum Focus Distance NA
Spectral Range 3.2–3.4 µm
Thermal Sensitivity/NETD <20 mK @ 30°C (86°F)
Zoom 1x or 2x digital
Measurement & Analysis
Temperature Range –20°C to 350°C (–4°F to 662°F) ; up to 1,500°C (2732°F) or up to 2,000°C (3,662°F) optional
Communication & Data Storage
Ethernet Control, image
Ethernet Communication Communication TCP/IP
Ethernet Connector Type RJ-45
Ethernet Image Streaming Image streaming, GigE Vision
Ethernet Protocols Protocols, GigE Vision
Ethernet Standard IEEE 802.3
Ethernet Type 1 Gbps
Ethernet Video Streaming Video streaming, NTSC, PAL
Interface Gigabit Ethernet (GEV/Genicam compatible)
Video Out NTSC / PAL
General
Housing material Aluminum
Weight 2.3 kg (5 Ibs)
Power
DC Operation 24 VDC, 24 W max.
Start Up Time Typically 7 min. @ 25°C (77°F)
Environmental & Certifications
Bump 40 g, 11 msec half sine pulse
Directives Low voltage directive: 2006/95/EC / EMC: 2004/108/
EMC EN61000-6-4 (Emission) / EN61000-6-2 (Immunity) / FCC 47 CFR Part 15 class A (Emission) / EN 61 000-4-8, L5
Encapsulation IP 50
Humidity (Operating and Storage) IEC 68-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) (2 cycl)
Operating Temperature Range –40°C to 50°C
Storage Temperature Range –55°C to 68°C
Vibration 4.3g RIMS random vobration 3-axes

Resources & Support

Datasheet

A6604 Datasheet A4

Brochure

FLIR Automation Brochure

Export Restrictions