FLIR A6780 SLS

Longwave Infrared Thermal Camera

Product Variations

The FLIR A6780 SLS LWIR camera system makes it easy to measure temperatures of rapid thermal events and high-speed targets, making it an ideal choice for industrial, military, and manufacturing R&D applications. Thanks to its cooled, longwave Strained Layer Superlattice (SLS) detector, the A6780 provides faster snapshot speeds than other detectors for crisp images without motion blurring. Manual and remote-focus lens options provide flexibility to maximize the number of measurement pixels on the object of interest. Simple, single cable connectivity using Gigabit Ethernet provides complete camera control, plus data capturing in FLIR Research Studio software – so users can analyze and understand data faster than ever before.

ACCURATELY MEASURE TEMPERATURES OF FAST-MOVING TARGETS
Offers sub-windowed frame rates up to 4,130 Hz, a suite of lens options, and a built-in 3-position warm filter wheel to quickly switch between standard and high-temperature ranges.
Control the camera and stream real-time data using a single Gigabit Ethernet cable; capture the data you want when you want it thanks to advanced triggering and synchronization capabilities.
FLIR Research Studio’s simple Connect–View–Record–Analyze workflow helps you collect and analyze data quickly and collaborate with your team easily.

Specifications

Highlighted
Resolution 640 × 512
Pixel Size [Square] 15 µm
Spectral Range A6781 SLS: 7.5 µm (lower), 10-11 µm (upper)
A6783 SLS: 7. 5µm (lower), 10-11 µm (upper)
Detector Type Strained-Layer Superlattice
Camera f_number A6781 SLS: f/2.5
A6783 SLS: f/4.0
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; 0.0015 Hz to 125 Hz
Integration Time 480 ns to ~full frame
Standard Temperature Range [with band matched optics] -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range [with band matched optics] 250°C to 2000°C/482°F to 3632°F (ND1); 500°C to 3000°C/932°F to 5432°F (ND2)
Filter Holder [Warm] 3-position motorized filter wheel ( 1 inch diameter filters)
Focus Motorized (compatible w/ manual)
Imaging & Optical
Available Lenses Manual (7.5-12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm Motorized (7.5-12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f_number A6781 SLS: f/2.5
A6783 SLS: f/4.0
Close_up Lenses_Microscopes 1X
Detector Type Strained-Layer Superlattice
Dynamic Range 14-bit
Filter Holder [Warm] 3-position motorized filter wheel ( 1 inch diameter filters)
Focus Motorized (compatible w/ manual)
Frame Rate [Full Window] Programmable; 0.0015 Hz to 125 Hz
Image Time Stamp Yes
Integration Time 480 ns to ~full frame
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
On Camera Image Storage None
Operability ≥98% (≥99% typical)
Overlay Fixed configuration, can be turned off
Palette Selectable 8-bit
Pixel Clock 50 MHz
Pixel Size [Square] 15 µm
Radiometric Data Streaming Gigabit Ethernet (GigE Vision)
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed-cycle rotary
Spectral Range A6781 SLS: 7.5 µm (lower), 10-11 µm (upper)
A6783 SLS: 7. 5µm (lower), 10-11 µm (upper)
Standard Video SDI
Standard Video Zoom Automatic, variable
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] ≤40 mK (typical)
Video Modes SDI: 720p@50/59.9, 1080p@25/29.9
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics] 250°C to 2000°C/482°F to 3632°F (ND1); 500°C to 3000°C/932°F to 5432°F (ND2)
Standard Temperature Range [with band matched optics] -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Command and Control GenICam (GigE), RS-232
Synchronization Modes Sync In, Sync Out
General
Size [L x W x H ] w_o Lens 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in)
Weight [without lens] 2.3 kg (5 lbs)
Power
Power 24 VDC (<24 W steady state)
Environmental & Certifications
Mounting 2 × ¼" -20 tapped holes, 1 × 3/8"-16 tapped hole, 4 × 10-24 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock_vibration 40 g, 11 msec ½ sine pulse/4.3 g RMS random vibration, all 3 axes

Accessories

Resources & Support

Datasheet

A6780 LWIR Datasheet

User Manual

A6000 A8500 Series User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us