Extech AN100

CFM/CMM Mini Thermo-Anemometer

The AN100 CFM/CMM Thermo-Anemometer can simultaneously display Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter's internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in. D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9V battery, protective rubber holster and case.

Simultaneous display of Air Flow or Air Velocity plus Ambient Temperature
Easy to set Area dimensions (ft² or m²) are stored in the meter's internal memory for the next power on
3% velocity accuracy via low friction 2.83"D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable

Specifications

General
Air Velocity (ft/min) 80 to 5906 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% ft/min
Air Velocity (ft/min) Max Resolution 1 ft/min
Air Velocity (km/h) 1.4 to 108.0 km/h
Air Velocity (km/h) Basic Accuracy ±3% km/h
Air Velocity (km/h) Max Resolution 0.1 km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3% knots
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 0.40 to 30.00 m/s
Air Velocity (m/s) Basic Accuracy ±3% m/s
Air Velocity (m/s) Max Resolution 0.01 m/s
Air Velocity (mph) 0.9 to 67.2 mph
Air Velocity (mph) Basic Accuracy ±3% mph
Air Velocity (mph) Max Resolution 0.1 mph
Air Volume (CFM) 0 to 9999 CFM (ft³ /min)
Air Volume (CFM) Max Resolution 0.1
Air Volume (CMM) 0 to 9999 CMM (m³ /min)
Air Volume (CMM) Max Resolution 0.1
Temperature (Air) 14 to 140˚F (-10 to 60˚C)
Temperature (Air) Basic Accuracy ±4 °F (2 °C)
Temperature (Air) Max Resolution 0.1˚F/˚C
Additional Details
Certifications AN100-NIST_S: CE, NIST
AN100_S: CE
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 1.6lbs (700g)

Resources & Support

Certification

Extech AN100 Declaration of Conformity

Datasheet

Extech AN100 AN200 Datasheet

User Manual

Extech AN100 User Manual

User Manual

Extech AN100 User Manual GB

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart