Extech AN250W

Anemometer with Connectivity to ExView® App

The AN250W is a compact airflow meter with Bluetooth® connectivity, which allows building, HVAC, and maintenance professionals to view and share air velocity and temperature data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on environmental conditions and building health. The AN250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

View data on both the large backlit LCD display and from iOS® or Android™ mobile devices using the ExView app via Bluetooth.
Simultaneously monitor air velocity and temperature data, record max/avg readings, and freeze the display with ‘data hold’ feature.
Export .CSV data; create and send PDF reports including photos of the measurement location taken with a connected smartphone or tablet camera.

Specifications

General
Air Velocity (ft/min) 295.2 to 5905 ft/min
Air Velocity (ft/min) Basic Accuracy ±5% full scale
Air Velocity (ft/min) Max Resolution 1 ft/min
Air Velocity (km/h) 5.4 to 108 km/h
Air Velocity (km/h) Basic Accuracy ±5% full scale
Air Velocity (km/h) Max Resolution 0.1 km/h
Air Velocity (knots) 2.9 to 58 knots
Air Velocity (knots) Basic Accuracy ±5% full scale
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 1.5 to 30 m/s
Air Velocity (m/s) Basic Accuracy ±5% full scale
Air Velocity (m/s) Max Resolution 0.1 m/s
Air Velocity (mph) 3.3 to 67 mph
Air Velocity (mph) Basic Accuracy ±5% full scale
Air Velocity (mph) Max Resolution 0.1 mph
Backlight LCD
Battery
Beaufort Wind Force 0 to 12
Beaufort Wind Force Basic Accuracy ±1
Beaufort Wind Force Max Resolution 1
Operating Condition
Sampling Rate 0.5 sec
Temperature (Air) 14 to 122°F (-10 to 50°C)
Temperature (Air) Basic Accuracy ±4°F (±2°C)
Temperature (Air) Max Resolution 0.2°F (0.1°C)
Wireless Connectivity Bluetooth® (via ExView iOS/Android mobile app)
Wireless Transmission Range up to 90 m line of sight
Additional Details
Certifications CE, FCC, UKCA
Dimensions 6.9 × 2.1 × 1.1 in (176 × 53 × 28 mm)
Operating Conditions 32 to 104°F (0 to 40°C), ≤80% RH
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.2 oz (90 g)

Resources & Support

User Manual

Extech ExView Mobile App User Manual

User Manual

Extech ExView Mobile App User Manual GB

Quick Start Guide

Extech AN250W Quick Start Guide

Datasheet

Extech AN250W Datasheet

Certification

Extech AN250W Declaration of Conformity

Datasheet

Scheda tecnica Extech AN250W

User Manual

Extech AN250W User Manual

User Manual

Extech AN250W User Manual GB

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart