Discontinued

Extech AN320

Large Vane CFM/CMM Anemometer/Psychrometer plus CO2

The Extech AN320 is a Large Vane CFM/CMM Anemometer/Psychrometer plus CO2. This meter measures air velocity, air flow, relative humidity, wet bulb, dew point and carbon dioxide. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. It includes min/max, data hold, and auto power off functions. Complete with 4 AAA batteries and hard carrying case.

Specifications

General
Air Velocity (ft/min) 40 to 5900ft/min
Air Velocity (ft/min) Basic Accuracy ±1.5%
Air Velocity (m/s) 0.2 to 30m/s
Air Velocity (m/s) Basic Accuracy ±1.5%
Air Volume (CFM) 0 to 99999 CFM
Air Volume (CFM) Max Resolution 0.1CFM
Air Volume (CMM) 0 to 99999 CMM
Air Volume (CMM) Basic Accuracy 0.1CMM
Carbon Dioxide (CO<special id="36"/>) 0 to 9999ppm
Dew Point 23 to 140°F (-5 to 60°C)
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ±3%
Temperature (Air) -4 to 140°F (-20 to 60°C)
Temperature (Air) Basic Accuracy ±0.6°C
Wet Bulb -4 to 140°F (-20 to 60°C)
Additional Details
Certifications CE
Dimensions 10.6 × 4.2 × 2" (269 × 106 × 51mm)
Power 4 × AAA (1.5V) batteries
Warranty 1 year
Weight 7oz (200g)

Resources & Support

User Manual

Extech AN320 User Manual GB

Certification

Extech AN320 Declaration of Conformity

Datasheet

Extech AN3xx Datasheet

Export Restrictions