Discontinued

3x Afocal Lens #22 with Adapter #24/#25 (PVS-7, PVS-14)

Afocal lenses add magnified, long-range performance to standard night vision devices. Quickly installed onto the front of an objective lens, the 3x Afocal Magnifier Lens converts night vision monoculars and goggles into long-range optics. Standard military devices, such as the PVS-7 or PVS-14, require Afocal Adapters #24 or #25 for a secure connection between afocal and objective lenses. The adapters are not compatible with external sacrificial windows.

Specifications

Sensor & Optical
Field of View [angle] ≥11°30'
Magnification 3x
Resolution ≤4.1"
Environmental & Approvals
Storage Temperature -57°C to +65°C (-65°F to +149°F)
Waterproof 1m / 30 min
System Overview
Light Transmission [400 to 900 nm] ≥ 90%
Physical
Dimensions (without caps) Ø61.2 х 73.5mm
Weight 180 g (0.39 lbs)

Resources & Support

Datasheet

3x Afocal Lens 22-24 Datasheet