Discontinued

Ariel 3MP Corner Camera

3 Mega Pixel Corner Camera

The Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

Full coverage with a durable housing
A rugged, no-ligature housing resists tampering, yet its sleek design makes it suitable for both industrial and commercial locations.
The camera's specialty lens provides ceiling-to-floor and wall-to-wall coverage with no blind spots.
The camera delivers extreme color sensitivity and IR-illumination that is imperceptible to the human eye.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs] 382189
ONVIF Compliance Onvif Profile S & G
USA UL 60950, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 90% (non-condensing)
Operating Temperature -40°C to 50°C (-40°F to 122°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
AES 1/1.75 to 1/10,000 (auto)
BLC On / Off
Day_Night Mode Yes
Dimensions 184 x 179 x 59 mm
Enclosure IK10+ 50 Joule Impact Resistant / IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3af PoE
Power Connection PoE
Power Consumption 3.4W / 9.4W with heater and IR
Privacy Zones Yes
Scanning Mode Progressive
Tamper Detection Yes
Unit Weight 1.21kg (2.67 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
System Integration
Alarm In 1 Dry Alarm Contact
Alarm Output 1 Relay Contact
Angle of Illumination Full 60°
Audio Input Built in Microphone, G.711 a/µ-law, AAC support
Audio Intensity Detection Yes
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
IR Distance up to 10 m (33 ft.)
LED Type High efficiency SMD
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP, SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm] 940.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Thermal Camera
AGC Auto
DSS Max. shutter 1/7.5(6.25)~1/60(50) / min.
Image Sensor 1/2.8" BSI CMOS
Visible Camera
AGC Auto
DSS Max. shutter 1/7.5(6.25)~1/60(50) / min.
Image Sensor 1/2.8" BSI CMOS
Lens Type 2.1mm, 120° HFOV x 90° VFOV, F1.8, D/N
Lens Window Transmittance 0.45
Lens_IR Window IK10 Vandal Resistant Polycorbonate
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.02 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2048 x 1536
Signal to Noise Ratio ±50 dB
WDR 1/1.75 to 1/10,000 (auto)
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264 30/25 fps@QXGA + SVGA(NTSC/PAL) or H.264 15/12 fps@QXGA +1280x960 + SVGA (NTSC/PAL)
Rate Control CVBR
Resolution Range Scalable from SVGA to 3MP
SD Card Recording microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.264 main/high profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Full HD 20190130 Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

Ariel 3MP Corner Datasheet

Quick Start Guide

CC-3103 Quick User Guide

Firmware Release Note

FLIR Ariel CC-3103 Firmware Release Notes v20190130

Firmware Release Note

Ariel Gen II 3102 20190130 Firmware Release Notes

User Manual

CC-3103 User Guide

AE Spec

Ariel Gen II-CC-3103 AE Specification

Datasheet

Ariel 3MP Corner Datasheet A4

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.