Discontinued

Ariel Encoders

Video Encoder

FLIR’s Ariel encoders turn analog video signals into digital streams sent over a LAN, Internet or Intranet systems for live viewing in a VMS or Web browser. Ariel encoders support H.264 and bi-directional audio.

Seamless transition from analog to digital
FLIR’s Ariel encoder is a high-performance, four-port encoder with real-time video and audio streaming,
The encorder is PoE-powered for quick and easy installation or use 12VDC, and features Dual IP video streams per analog port.
Recording on the edge provides ultimate resiliency, and includes the option of H.264/MPEG-4/MPEG-2/MJPEG video compression.

Specifications

Environmental
Working Humidity 10% to 90% relative humidity (non-condensing)
Working Temperature -10° to 55°C (14° to 131°F)
General
Dimensions (W x D x H) 114 × 48 × 128 mm (4-31/64 x 1-57/64 x 5-3/64")
Dual Stream Yes
Edge Storage microSD
Power Consumption ≤ 8W
Power Supply PoE or 12VDC
Protocols IPv4/v6, HTTP, HTTPS, QoS layer3 DiffServ, FTP, SMTP, Bonjour, UPnP™, SNMPv1/v2c/v3 (MIB-II), DNS, DynDNS, NTP, RTSP, RTP/RTCP, TCP, UDP, IGMP, ICMP, DHCP, PPPoE, ARP, SOCKS v4/v5, PSIA, ONVIF
Weight 22 oz./0.63 Kg
System Integration
Alarm In 4
Alarm Output 2
Audio Bit Rate 64 Kbps
Audio Compression G.711u
Audio Input 4 x line input terminal block interface (2.0v p-p, 1kΩ)
Network Interface 1 x RJ45 10/100 Mbps Ethernet interface (PoE)
Serial Interface 1 half-duplex RS-485 interface (data out); 1 RS-232 interface (data out)
Video Input 4 x BNC (1.0v p-p, 75Ω)
Video & Recording
Video Bit Rate Automatic bit rate: 32-3092 Kbps Maximum bit rate of 32-8192 Kbps for Primary stream; 32-1024 Kbps for Secondary stream
Video Compression H.264/MPEG-4/MPEG-2/MJPEG
Video Resolution D1/4CIF/2CIF/CIF/QCIF

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Encoders (v.1.1.0_b141127, 27-Nov-2014)

You must be logged in to download file.

Datasheet

Ariel EN-216 16 Port Encoder Datasheet

Quick Start Guide

Ariel EN-204 Quick Install Guide

Quick Start Guide

Ariel EN-216 Quick Install Guide

User Manual

Ariel EN-204 User and Installation Guide

Datasheet

Ariel EN-216 4 Port Encoder Datasheet

Firmware Release Note

FLIR Ariel 2xx Firmware Release Notes

User Manual

Ariel EN-216 User and Installation Guide

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions