ARIEL™ CM-3202

Full HD Mini-Dome

The Ariel CM-3202 mini dome camera offers 1080p video and fast frame rates in high-motion, low light scenes. True wide dynamic range (WDR) on the CM-3202 captures sharp video in complex environments, such as critical infrastructure sites, commercial offices, and large campuses. With a strong H.265 built-in motion processing architecture, the Ariel CM-3202 mini dome delivers predictable, efficient streaming and storage, reducing utility costs and total cost of ownership (TCO).

The most technologically advanced HD IP camera in its class.
High-resolution imaging with shutter WDR performs in low light environments.
Dependable performance and simple integration with existing systems.
A new, simplified web interface and cybersecurity improvements help keep your facility safe.

Specifications

Cyber Security
Security User account with password policy, block multiple failed logins, IEEE 802.1X HTTPS, digest authentication, IP filtering
General
AES 1/2 to 1/32,000 (auto)
Day/Night Mode Yes
Digital Slow Shutter [DSS] 1/7.5 to 1/25 or 1/30 with up to 4x sensitivity boost in color or night mode
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Privacy Zones Yes
Scanning Mode Progressive
Tamper Detection Yes
Measurement & Analysis
Automatic Gain Control Auto
System Integration
Angle of Illumination Full 120°
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
IR Distance up to 30 m (98 ft.)
LED Type high efficiency SMD
Network Protocol DHCP, DNS, FTP, HTTP, HTTPS, ICMP, IGMP, IPv4/6, NTP, RTSP/RTCP/RTP,QoS, SMTP, TCP, TLS/TTLS, UDP, UPnP, 802.1X,SNMP v1/2c/3,DDNS,PPPoE
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer 11, Mozilla Firefox, Chrome, Safari, Microsoft Edge
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
Image Sensor, Visible 1/2.8", DOL 2F CMOS
Lens Type Varifocal 2.7-13.5mm, 35°- 105° HFOV, F1.4, D/N, Motorized with auto-focus and auto-iris
Mechanical IR Cut Filter Yes
Noise Reduction 2D/3D
Sensitivity 0.02 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 1920 x 1080
Signal to Noise Ratio ±50 dB
White Balance Auto / ATW / Manual / One Push
Wide Dynamic Range (Multi-shutter) On / Off (78dB)
Video & Recording
Maximum Performance H.265 / H.264 30/25 @ 1080p + 720p + D1 (NTSC/PAL)
Rate Control CBR & CVBR
Resolution Range Scalable from D1 to FHD 1080p
SD Card Recording1 microSDXC up to 256GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.265 + H.264 base/main/high profle + MJPEG
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

CM-3202-11-I Installation and User Guide

User Manual

CX-POLE-G32 Pole Mount Installation Guide

Datasheet

ARIEL CM-3202 Datasheet-US

AE Spec

FLIR_CM-3202-11-I_AE

Quick Start Guide

CM-3202-11-I Quick Install Guide

User Manual

CM-4S-32 Adapter Plate Installation Guide

Application Story

City Deploys Flir Video System for Safety

Selection Guide

FLIR Edge Devices Accessory Guide

User Manual

FLIR Cyber Hardening Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions