Discontinued

Extech AUT20

20A Current Tester

The Extech AUT20 is an automotive 20 A Current Tester and ATC fuse. The ATC-blade connectors plug directly into the fuse block for ease of use. It has a measuring range of 20 A/48 VDC (10 seconds max), with 10 mA resolution. Includes one 12 V A23G battery.

Specifications

General
Cable Length 71cm (2.3 ft.)
DC Current 0 to 20A DC
DC Current Basic Accuracy ±(2.0% of reading + 2 digits)
DC Current Max Resolution 10mA
DC Voltage 48V DC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 159 × 25mm (6.25 × 1")
Power 1 × A23G (12V) battery
Warranty 2 years
Weight 42g (1.5 oz)

Resources & Support

User Manual

Extech AUT20 AUT20M User Manual GB

Certification

Extech AUT20 Declaration of Conformity

Datasheet

Extech AUTxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart