Discontinued

Extech AUT80

80A Current Tester

The Extech AUT80 checks up to 80 A without breaking the circuit. Mini, ATC, and Maxi blade connectors plug into the fuse block. It features a measuring range of 80 A/48 VDC (10 seconds, max) with 0.1 A resolution and (± 2% + 4 digits) accuracy. Results are displayed on a 3.5-digit LCD with bargraph. Includes one 9 V battery.

Specifications

General
DC Current 0 to 80ADC
DC Current Basic Accuracy ±(2% of reading + 4 digits)
DC Current Max Resolution 100mA (0.1A)
DC Voltage 48VDC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 112 × 45 × 33mm (4.4" × 1.8" × 1.3")
Power 1 × 9V battery
Warranty 1 year
Weight 165g (0.4 lbs.)

Resources & Support

User Manual

Extech AUT80 User Manual GB

Certification

Extech AUT80 Declaration of Conformity

Export Restrictions