Discontinued

Extech BR-17CAM-5M

Replacement Borescope Probe with 17mm Camera

The Extech BR-17CAM-5M is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 5 m (196.9in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 2 bright LEDs and dimmer.

Specifications

General
Diameter 17mm (0.67")
Field of view (FOV) 50°
Focus Distance 8 to 15cm (3.2 to 5.9")
Length 5m (16.4')
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech BR-xCAM Datasheet

User Manual

Extech BR-17CAM-5M User Manual

Export Restrictions