Discontinued

yui/

Replacement Borescope Probe with 4.5mm Camera

The Extech BR-4CAM is a Replacement 4.5 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 96.5 cm (38 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Specifications

General
Diameter 4.5mm (0.178")
Field of view (FOV) 63°
Focus Distance 2 to 7cm (0.8 to 2.8")
Length 1m (3.3')
Resolution 712 × 486 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech BR-xCAM Datasheet

Export Restrictions