Discontinued

Extech BR-5CAM

Replacement Borescope Probe with 5.8mm camera

The Extech BR-5CAM is a 5.8 mm Replacement Borescope Camera head with a 99.1 cm (39 in) long cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable retains configured shape and has a 6 cm (2.36 in) minimum bend radius. Camera has a 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Specifications

General
Diameter 5.8mm (0.23")
Field of view (FOV) 48°
Focus Distance 2 to 5cm (0.8 to 2")
Length 1m (3.3')
Resolution 720 × 525 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

User Manual

Extech BR-5CAM User Manual

Export Restrictions