Discontinued

Extech BR250

Video Borescope/Wireless Inspection Camera

BR250 is a Video Borescope Inspection Camera with 9 mm camera diameter and 3.5 inch color TFT LCD Monitor. Ideal for Home Inspection (Inspect in walls for mold, insect infestation, electrical wire or water pipe location); HVAC ( Inspect inside ducts, behind motors and compressors); Automotive (View inside or around engines and transmissions); Industrial (Inspect weld integrity, process equipment, gears, molding machines); Aerospace (Aircraft inspections for contamination, debris, cracks or other damage), and Government (Safety and security inspections) applications. Glare-free close-up field of view. Detachable wireless color display can be viewed from a remote location up to 32 feet from measurement point. Complete with 4 x AA batteries, micro SD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100-240V, 50/60Hz), magnetic base stand, and hard case.

Detachable wireless color display can be viewed from a remote location up to 32ft (10m) from measurement point
39" (1m) flexible gooseneck with waterproof camera (9mm diameter) and 4 built-in bright LED lights for illuminating dark areas
Complete with 4AA batteries, rechargeable display battery, microSD card with adaptor, USB and video cable, extension tools, 100-240V AC adaptor, stand and case

Resources & Support

Certification

Extech BR250 Declaration of Conformity

Datasheet

Extech BR250 Datasheet

User Manual

Extech BR200 BR250 User Manual GB

Export Restrictions