Discontinued
Extech BRC-EXT
Extension Cable for BR50/BR80 Video Borescope
The Extech BRC-EXT is a Borescope Extension Cable. Measuring 0.9 m long with a 19 mm diameter, this cable is for use with the borescope model BR80. A maximum of 2 extension cables can be connected to the borescope.
Resources & Support
Certification
Extech BRC-EXT Declaration of Conformity
Export Restrictions