FLIR C3-X

Compact Thermal Camera

The FLIR C3-X makes it easier than ever to inspect for hidden problems, document repairs, and share evidence with customers. Featuring a 128 × 96 pixel thermal sensor, MSX® (Multi-Spectral Dynamic Imaging), a 5-megapixel visual camera, and LED flashlight, the C3-X is an affordable inspection tool for electrical/mechanical, building, and maintenance applications. Directly upload and store images to the FLIR Ignite™ cloud, where you can organize and back up files. Instantly share images with customers or create professional reports from a mobile device or computer.

*Sale price valid for U.S. only

Reduce diagnostic time, simplify reporting
Quickly find hidden faults and reduce diagnostic time with MSX and 128 × 96 true thermal imaging
Directly upload images using FLIR Ignite cloud connectivity, then create professional reports and email them to customers
Take the pocket-portable C3-X with you to every job - it's IP54 rated for protection against water and dust and designed to withstand a 2 m drop

Specifications

Highlighted
IR Resolution 128 × 96 pixels
Thermal Sensitivity/NETD <70 mK
Accuracy 0 to 100°C (32 to 212°F): ±3°C (±5.5°F); 100 to 300°C (212 to 572°F): ±3% [ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)]
Field of view (FOV) 53.6°
Digital Camera 5 MP resolution
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
Imaging & Optical
Auto orientation Yes
Camera software update Automatic over Wi-Fi, USB via computer
Color Black
Color Palettes Iron, Gray, Rainbow, Rainbow HC
Detector Pitch 12 µm
Detector Type Focal plane array, uncooled microbolometer
Digital Camera 5 MP resolution
Digital Camera FOV 71.5° × 56° (84° diagonal)
Digital Zoom No
Display resolution 640 × 480 pixels
f-number 1.1
Field of view (FOV) 53.6°
Focus Focus free
Gallery Thumbnails and custom folder structure
Image Frequency 8.7 Hz
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
IR Resolution 128 × 96 pixels
Minimum Focus Distance Thermal: 0.1 m (0.32 ft), MSX: 0.3 m (0.98 ft)
Spatial resolution (IFOV) 7.9 mrad/pixel
Spectral Range 8 to 14 µm
Thermal Sensitivity/NETD <70 mK
Video Lamp Yes
Measurement & Analysis
Accuracy 0 to 100°C (32 to 212°F): ±3°C (±5.5°F); 100 to 300°C (212 to 572°F): ±3% [ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)]
Camera size (L x W x H) 138 × 84 × 24 mm (5.4 × 3.3 × 0.94 in)
Measurements correction Emissivity; matt/semi-matt/semi-gloss + custom value, Reflected apparent temperature, Atmospheric compensation
Object Temperature Range -20 to 300°C (-4 to 572°F)
Set-up Commands Local adaptation of units, language, date and time formats, Screen brightness (high, medium, low)
User Interface
Display Technology IPS
Languages Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Text Soft keyboard on touchscreen
Touchscreen Capacitive touch
Communication & Data Storage
Bluetooth PAN
Image File Format Standard JPEG, 14-bit measurement data included
Image Storage >5000 images
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
USB USB 2.0, Type-C connector
WiFi 802.11 a/ac/b/g/n (2.4 and 5 GHz)
Power
Battery capacity 1800 mAh
Battery charge life >500 cycles
Battery operating time 4 hours
Battery type Rechargeable built-in Lithium ion battery
Battery voltage 3.7 V
Battery weight 40 g (1.4 oz)
Charging system USB-C (1 A)
Charging Temperature 35°C (95°F)
Charging Time 2 hours
External Power Operation 5 V, USB-C
Power Management Adjustable stand-by and automatic shut-down
Environmental & Certifications
Drop test 2 m (6.56 ft)
EMC EN 301 487-1; EN 301 489-17; FCC 47 CFR Part 15 Class B
Encapsulation Camera housing and lens: IP54 rated (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity 25 to 40°C (77 to 104°F) / 2 cycles
Magnetic fields EN 61000-4-8 level 5
Operating Temperature Range -10 to 50°C (14 to 122°F)
Radio Spectrum ETSI EN 300 328; EN 301 489; FCC Title 47 CFR Part 15; RSS-247 Issue 2
Relative Humidity 95% relative humidity 25 to 40°C (77 to 104°F) non-condensing
Safety EN 62368-1
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40 to 70°C (-40 to 158°F)
Tripod Mounting UNC ¼"-20 (built-in)
Vibration 2 g (IEC 60068-2-6)
Warranty http://www.flir.com/warranty/
General
Form Factor Pocket
Housing material PC and ABS, partially covered with TPE; aluminum
Packaging Size 160 × 118 × 93 mm (6.3 × 4.6 × 3.7 in)
Packaging Weight 0.52 kg (1.14 lb)
Size (L x W x H) 138 × 84 × 24 mm (5.4 × 3.3 × 0.94 in)

Accessories

  1. Tripod Adapter (T199564)

Resources & Support

Note: For additional Cx-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - Cx

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Brochure

Cx-Series Brochure

Datasheet

C3-X Datasheet

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions