Discontinued

Extech CA3010

3000A AC Flex Clamp-on Adaptor

The Extech CA3010 is a 3000 A AC Flex Clamp-on Adaptor for multimeters and clamp on meters with standard sized banana plugs. The CA3010 is a 25.4 cm (10 in) flexible clamp capable of measuring AC currents up to 3000 A. Complete with built-in flex clamp cable, 2 m (6.6ft) lead with banana plugs, and two AAA batteries. UL listed with a CAT IV 600 V safety rating.

Specifications

General
AC Current 30.00A (100mV per Amp output); 300.0A (10mV per Amp output); 3000A (1mV per Amp output)
AC Current Basic Accuracy ±3% full scale (45 to 500Hz)
AC Current Max Resolution 0.01A
Jaw Size 10" (25.4cm)
Additional Details
Certifications CE, UL, NIST
Dimensions 11 × 4.7 × 1" (280 × 120 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Datasheet

Extech CA3010-CA3018 Datasheet

User Manual

Extech CA3010 CA3018 User Manual GB

Certification

Extech CA3010 Declaration of Conformity

Export Restrictions