Extech CG104

Coating Thickness Tester

The CG104 is a pocket-sized coating thickness tester which offers quick one-handed operation and non-destructive measurements of the thickness of ferrous and non-ferrous substrates. Its unique reversible display allows you to take readings in challenging angles of area being measured, plus it has an easy-to use menu system and backlit display feature. Built-in memory stores/recalls up to 255 readings. Complete with two AAA batteries, calibration standards (one ferrous plate, one non-ferrous plate and one standard coating plate film), wrist strap and soft case.

Specifications

General
Coating Thickness (Ferrous) 0 to 2000µm (0 to 80.0mils)
Coating Thickness (Ferrous) Basic Accuracy ±4 digits (0 to 7.8mils); ±10 digits (0 to 199µm); ±3% (7.9 to 39.0mils); ±3% (200 to 1000µm); ±5% (39.1 to 80.0mils); ±5% (1001 to 2000µm)
Coating Thickness (Ferrous) Max Resolution 1µm (0.1mils)
Coating Thickness (Non-Ferrous) 0 to 1000µm (0 to 40.0mils)
Coating Thickness (Non-Ferrous) Basic Accuracy ±4 digits (0 to 7.8mils); ±10 digits (0 to 199µm); ±3% (7.9 to 39.0mils); ±3% (200 to 1000µm)
Coating Thickness (Non-Ferrous) Max Resolution 1µm (0.1mils)
Working Principle (Ferrous) Magnetic Induction
Working Principle (Non-Ferrous) Eddy Current
Additional Details
Certifications CE
Dimensions 4.1 × 2.2 × 1.1" (105 × 55 × 27mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 2.82oz (80g)

Resources & Support

User Manual

Extech CG104 User Manual

Certification

Extech CG104 Declaration of Conformity

Datasheet

Extech CG104 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart