Discontinued

Extech CL500

Free and Total Chlorine Meter

The Extech CL500 is a Free and Total Chlorine Meter. This chlorine tester measures up to 3.50 ppm with 0.01 ppm resolution on its large LCD screen. Complete with free, total and zero chlorine standard solutions, test bottles with covers, free and total chlorine DPD powder (10 pcs), cleaning cloth, 6 AAA batteries, and hard carrying case.

Specifications

General
Chlorine 0.01 to 3.50ppm
Chlorine Basic Accuracy 0.01ppm
Chlorine Max Resolution ±0.02ppm @ 1ppm
Light Source LED, 525nm
Response Time <10 seconds
Additional Details
Certifications CE
Dimensions 6.1 × 3.0 × 2.4" (155 × 76 × 62mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 11.3oz (320g)

Resources & Support

User Manual

Extech CL500 User Manual GB

Datasheet

Extech CL500 Datasheet

Export Restrictions