Discontinued

FLIR CM275

IGM™ Clamp Meter with Datalogging (Wireless)

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

See more with your clamp meter
Quickly identify issues with IGM, without contact with panels, cabinets, or cluttered wires and cables that may present safety hazards.
Get accurate amperage and voltage measurements and center-point temperature readings. Also features a large display for data and image viewing.
Upload and organize electrical measurements and thermal images, share information with your team, and file reports while in the field.

Specifications

Highlighted
IR Resolution 160 × 120 (19,200 pixels)
Display Size 2.4 in TFT screen
AC/DC Voltage Range 1000V / Basic Accuracy ±1.0%
AC Current Range 600.0A / Basic Accuracy ±2.0%
Data Logging & Storage 10 sets of 40K scalar measurements, 100 images
Connectivity Bluetooth®
Imaging & Optical
Color Palettes Iron, Rainbow, Grayscale
Display Size 2.4 in TFT screen
Field of View [V x H] 44° × 57°
Focus Fixed
Gallery 8549
IR Resolution 160 × 120 (19,200 pixels)
Sensitivity 150 mK
Thermal Imaging Detector FLIR Lepton® microbolometer
Measurement & Analysis
AC Current Range 600.0A / Basic Accuracy ±2.0%
AC/DC Voltage Range 1000V / Basic Accuracy ±1.0%
Auto Range Yes, with manual range option
Capacitance Range 1000µF / Basic Accuracy ±1.0%
Continuity check threshold 30Ω to 150Ω
Diode Range 1.5V / Basic Accuracy ±1.5%
Flex Input AC A Range: 3000 A Basic Accuracy: ±1.0%
Flex Input Frequency Counter Range: 10.00 kHz Basic Accuracy: ±0.1%
Inrush AC Current Range 600.0A / Basic Accuracy ±3.0%
LoZ Mode AC Voltage Range: 60.00 V, 600.0 V, 1000 V Basic Accuracy: ±1.0%
LoZ Mode DC Voltage Range: 60.00 V, 600.0 V, 1000 V Basic Accuracy: ±1.0%
Measuring Rate 3 samples per second
Resistance Range 6000Ω / Basic Accuracy ±1.0%
Temperature Accuracy ± 3°C (5.4°F) or ±3% of rdg
Temperature Range 14°F to 302°F (-10°C to 150°C)
True RMS Yes
VFD AC Current Range 600.0A / Basic Accuracy ±2.0%
VFD AC Voltage Range 1000V / Basic Accuracy ±1.0%
Communication & Data Storage
Connectivity Bluetooth®
Data Logging & Storage 10 sets of 40K scalar measurements, 100 images
Power
Auto Power Off Yes
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
General
Size (L x W x H) 43 x 89 x 241 mm (1.7 x 3.5 x 9.5 in)
Weight 426 g (15 oz)
Worklights Yes
Environmental & Certifications
Drop test 2 m
Emissivity Settings 4 Presets with Custom Adjustment
Warranty 10 year

Accessories

  1. Belt Clip (TA42®)

Resources & Support

Brochure

Clamp Meter Family Brochure

User Manual

CM275 User Manual UK

User Manual

CM275 User Manual

Datasheet

CM174 And CM275 Datasheet

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Brochure

FLIR Global Oil and Gas Industry Brochure

Export Restrictions