Discontinued

FLIR CM44

True RMS Clamp Meter with Accu-Tip™

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed for commercial and residential electricians. The CM42 and CM44 feature AC clamp measurement, and the CM46 offers both AC/DC measurement to meet your unique needs. Each meter is equipped with a bright backlit display for ease of use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. All models offer MAX/MIN/AVG recording, firequency measurement, and electrical field detection to help you determine voltage presence and relative strength of the field. Made with an over-molded, easy-to-grip design, the CM4X clamp meter family is durable enough to withstand a two-meter drop, and the slim form factor is convenient to carry in your toolbag anywhere you go.

Affordable. Compact. Accurate.
•High accuracy and resolution in small panels
• Accu-Tip enables more accurate amperage measurements on smaller-gauged wires
• MAX/MIN/AVG recording, and firequency and diode measurement
• Data hold, zero function, and low pass filter (VFD) for voltage measurement
Professional performance at an affordable price
• Built to accept up to a 30mm max conductor
• Electrical field detection (NCV) determines if voltage is present and the relative strength of the field for safety
• True RMS professional clamp meters

Specifications

Highlighted
Jaw Opening 30 mm Max
Measurement & Analysis
AC Voltage [Digital Low Pass Filter_VFD] 600 V (Basic Accuracy ±1.0%)
Accu_Tip Clamp_On AC Current 60 A (Basic Accuracy ±1.5%)
Accu_Tip Clamp_On DC Current — (Basic Accuracy ±2.0%)
AC_DC Voltage [Digital Low Pass Filter_VFD] — (Basic Accuracy ±1.2%)
Capacitance 2500 µF (Basic Accuracy ±2.0%)
Category CAT IV 300V / CAT III 600V
Clamp_On AC Current [100_400 Hz] 400 A (Basic Accuracy ±2.0%)
Clamp_On AC Current [50_100 Hz] 400 A (Basic Accuracy ±1.8%)
Clamp_On DC Current — (Basic Accuracy ±2.0%)
Continuity 10Ω< & < 250Ω
DC microA 2000 µA (Basic Accuracy ±1.0%)
DC Voltage 600 V (Basic Accuracy ±1.0%)
Diode 2.0 V (Basic Accuracy ±1.5%)
Frequency 50-400 Hz (Basic Accuracy ±1.0%)
NCV Yes
Recording Min / Max / Avg
Resistance 60 kΩ (Basic Accuracy ±1.0%)
Temperature -40°C to 400°C (-40°F to 752°F) (Basic Accuracy ±1.0%)
User Interface
Display 3-5/6 digits 6000 counts
Power
Battery Type 2x AAA
General
Backlight LCD Yes
Jaw Opening 30 mm Max
Environmental & Certifications
Certifications UL , CE
Drop test 2m
Operating Temperature -10°C to 50°C (14 to 122°F)
Warranty Limited 3-Year

Accessories

Resources & Support

User Manual

FLIR CM4x User Manual

Datasheet

CM4X Datasheet

Brochure

Clamp Meter Family Brochure

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.