CM57-2

Flexible Clamp Meter

The FLIR CM57-2 is a flexible clamp meter designed for difficult current measurements. With its 18-inch (45.72 cm) flexible coil clamp, the CM57-2 allows you to take measurements in tight spots, making it ideal for multiple-conductor measurements and double-wrap requirements. The meter also features dual LED work lights for better visibility, and AC current ranges from 30.00 A to 3000 A. Stream live data in real time from the CM57-2 to your mobile device over Bluetooth using the METERLiNK® app to visually compare log files, customize alarm thresholds, create reports, and share readings instantly with team members.

Get the accuracy you need in any space
Wrap the 18-inch flexible coil clamp around multiple conductors or large cables.
Dual LED worklights provide better visibility in dark or poorly lit areas so you can work more efficiently and safely.
Stream live data in real time from the CM57-2 to your mobile device over Bluetooth® using the METERLiNK® app.

Specifications

Measurement & Analysis
AC Current Bandwidth 45–500 Hz (sine wave)
AC Current Ranges and Resolution 30.00 A, 300.0 A, 3000 A
AC Response True RMS
Basic AC current accuracy (of reading) ±3.0% + 5 digits
Display Rate 2 times per second
Flex Coil Length 45 cm (18 in)
Flex Coil Tip Diameter 13 mm (0.5 in)
Inrush Current Minimum 0.5 A, 100 mS
Max Conductor Diameter 12 cm (4.7 in)
Maximum AC current 3000 A AC
Maximum resolution 0.01 A
Measurement Rate 1.5 samples per second, nominal
Positional Error [distance from optimum] 35 mm (1.4 in) ±1.0%, 50 mm (2.0 in) ±1.5%, 60 mm (2.4 in) ±2.0%
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Data Record Mode 20,000 points; 1 minute sample rate
Wireless ID# max Up to 20
User Interface
Display 3000-count LCD with backlight and multi‐function indicators
Power
Auto Power Off Approximately 10 minutes
Battery life 100 hours with alkaline batteries (calculated)
Battery type 2 x 1.5 V AAA
General
Coil Bend Radius 80 mm (3.1 in)
Coil Diameter 7.5 mm (0.3 in)
Display Indications Progressive low battery, over range, hold
Maximum Conductor Diameter 12 cm (4.7 in)
Size [L × W × H] 330 mm × 175 mm × 28.45 mm ( 13 in × 6.89 in × 1.12 in)
Weight 233 g (0.51 lb) with batteries
Worklights 2x LEDs
Environmental & Certifications
Certifications UL, CE, FCC, IC, UKCA, CSAUS
Drop test 3 m (9.8 ft)
IP Rating IP54 dust-protected and splash-resistant
Operating Altitude 2000 m (6562 ft) max
Operating Humidity Maximum 80% up to 35°C (95°F) decreasing linearly to 60% at 45°C (113°F)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Safety Rating CAT IV-600 V, CAT III-1000 V
Standards Safety (UL):
IEC 61010-1:2010, IEC 61010-2-032:2012

EMC (FCC):
47 CFR Part 15 Subpart B

EMC (CE):
EN IEC 61326-1:2021
EN IEC 61326-2-2:2021
EN 301 489-1 V2.2.3 (2019-11)
EN 301 489-17 V3.2.4 (2020-09)

RF:
ETSI EN 300 328 V2.2.2
EN 62479:2010
EN 50663:2017
Storage Humidity 80% relative humidity (maximum)
Storage Temperature -20°C to 60°C (-4°F to 140°F) without batteries
Temperature Coefficient 0.2 × specified accuracy/°C, <64.5°F (18°C), >82.4°F (28°C)

Accessories

Resources & Support

User Manual

FLIR CM57-2 User Manual

Datasheet

FLIR CM57-2 Datasheet GB

Datasheet

FLIR CM57-2 Datasheet

User Manual

FLIR METERLiNK App User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions