Discontinued

FLIR CM83

True RMS Power Clamp (Wireless)

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

Industrial-Grade, Advanced Power for Large Electrical Equipment
The True RMS clamp meters provide VFD Mode for superior accuracy while working on VFD-controlled equipment, and advanced power efficiency and harmonics measurements enable system-level performance analysis.
Features Inrush mode to capture AC Current spikes during start-up, and phase-rotation testing to ensure motor and power source alignment.
View readings from your mobile device via Bluetooth; METERLiNK technology wirelessly embeds data into thermal images on compatible FLIR cameras.

Specifications

Highlighted
Jaw Opening 37 mm (1.45", 1500MCM)
AC_DC Voltage Range 999.9 V Max / Basic Accuracy +/- 1% / 0.7%
Measurement & Analysis
AC VFD Voltage Range 1000 V / Basic Accuracy +/- 1%
Active Power Range 9.999 kW to 599.9 kW, (10 V, 5 A min) / Basic Accuracy +/- 3%
AC_DC Current Range 599.9 A Max / Basic Accuracy +/- 2%
AC_DC Voltage Range 999.9 V Max / Basic Accuracy +/- 1% / 0.7%
Capacitance Range 3.999 mF Max / Basic Accuracy +/- 1.9%
Category Rating CAT IV-600V, CAT III-1000V
Continuity Threshold Range 30 Ω / Basic Accuracy +/- 1%
Diode Test Range 0.4 to 0.8 V / Basic Accuracy +/- 0.1V
Frequency Range 20.00 Hz to 9.999 kHz / Basic Accuracy +/- 0.5%
Harmonics Range 1st-25th Order / Basic Accuracy +/- 5%
Inrush Current Range 599.9 ACA Max (Integration Time 100 ms) / Basic Accuracy +/- 3%
Resistance Range 99.99 kΩ Max / Basic Accuracy +/- 1%
Total Harmonic Distortion Range 0.0 to 99.9% / Basic Accuracy +/- 3%
Communication & Data Storage
Bluetooth range max 32 ft (10 m)
Power
Battery Type 6 x AAA
General
Jaw Opening 37 mm (1.45", 1500MCM)
Environmental & Certifications
Certifications CE, UL, FCC
Warranty Limited Lifetime

Accessories

Resources & Support

Datasheet

CM82 CM83 CM85 Datasheet

User Manual

CM83 User Manual

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

Clamp Meter Family Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.