Discontinued

FLIR CM85

True RMS Power Clamp (Wireless)

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

Industrial, High Capacity Power for Complex Machinery
The True RMS clamp meters provide VFD Mode for superior accuracy while working on VFD-controlled equipment, and advanced power efficiency and harmonics measurements enable system-level performance analysis.
Features Inrush mode to capture AC Current spikes during start-up, and phase-rotation testing to ensure motor and power source alignment.
View readings from your mobile device via Bluetooth; METERLiNK technology wirelessly embeds data into thermal images on compatible FLIR cameras.

Specifications

Highlighted
Jaw Opening 45 mm (1.77")
AC_DC Voltage Range 1000 V / Basic Accuracy +/- 1% / 0.7%
Measurement & Analysis
AC VFD Voltage Range 1000 V / Basic Accuracy +/- 1%
Active Power Range 10 kW to 1000 kW, (10 V, 5 A min) / Basic Accuracy +/- 3%
AC_DC Current Range 1000 A / Basic Accuracy +/- 2%
AC_DC Voltage Range 1000 V / Basic Accuracy +/- 1% / 0.7%
Capacitance Range 3.999 mF Max / Basic Accuracy +/- 1.9%
Category Rating CAT IV-600V, CAT III-1000V
Continuity Threshold Range 30 Ω / Basic Accuracy +/- 1%
Diode Test Range 0.4 to 0.8 V / Basic Accuracy +/- 0.1V
Frequency Range 20.00 Hz to 9.999 kHz / Basic Accuracy +/- 0.5%
Harmonics Range 1st-25th Order / Basic Accuracy +/- 5%
Inrush Current Range 1000 ACA Max (Integration Time 100 ms) / Basic Accuracy +/- 3%
Resistance Range 99.99 kΩ Max / Basic Accuracy +/- 1%
Total Harmonic Distortion Range 0.0 to 99.9% / Basic Accuracy +/- 3%
Communication & Data Storage
Bluetooth range max 10 m (32ft)
Power
Battery Type 6 x AAA
General
Jaw Opening 45 mm (1.77")
Environmental & Certifications
Warranty Limited Lifetime

Accessories

Resources & Support

Datasheet

CM82 CM83 CM85 Datasheet

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

Clamp Meter Family Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.