Flir CM85-2

True RMS Power Clamp Meter (Wireless)

The FLIR CM85-2 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. Accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing with a wide AC/DC voltage range and base accuracy of ±1%. Stream live data in real time from the CM85-2 to your mobile device over Bluetooth®. Using the METERLiNK® app, you can compare log files, create alarm thresholds, visualize trends, and create reports to share with team members.

Precision for those who demand it
VFD mode increases accuracy when working on VFD-controlled equipment. Conduct multiple conductor measurements with True RMS AC Current up to 1000 Amps.
Dual LED lights eliminate the need to carry additional tools, and an ergonomic industrial design offers ease of use and operation.
Stream live readings in real time from the meter to your mobile device over Bluetooth using the METERLiNK app from a distance up to 10 m (32 ft).

Specifications

Highlighted
Jaw Opening 45 mm (1.77 in)
AC Current 99.99 A, 50-60 Hz ± (2% + 5 digits); >60–400 Hz ± (2.5% + 5 digits)
999.9 A, 50-60 Hz ± (2% + 5 digits); >60–400 Hz ± (2.5% + 5 digits)
Safety Category CAT IV-600 V, CAT III-1000 V
Measurement & Analysis
AC Current 99.99 A, 50-60 Hz ± (2% + 5 digits); >60–400 Hz ± (2.5% + 5 digits)
999.9 A, 50-60 Hz ± (2% + 5 digits); >60–400 Hz ± (2.5% + 5 digits)
AC Voltage 99.99 V, 50–500 Hz ±(1.0% + 5 digits)
999.9 V, 50–500 Hz ±(1.0% + 5 digits)
Capacitance 3.999 μF, ±(1.9% + 8 digits)
39.99 μF, ±(1.9% + 8 digits)
399.9 μF, ±(1.9% + 8 digits)
3.999 mF, ±(1.9% + 8 digits)
Continuity 999.9 Ω, ±(1.0% + 5 digits)
DC Current 99.99 A, ±(2% + 0.5 A)
999.9 A, ±(2% + 5 digits)
DC Voltage 99.99 V, ±(0.7% + 2 digits)
999.9 V, ±(0.7% + 2 digits)
Diode 0.40 to 0.80 V, ±0.1 V
Frequency 20.00 to 99.99 Hz, ±(0.5% + 3 digits)
20.0 to 999.9 Hz, ±(0.5% + 3 digits)
0.020 to 9.999 kHz, ±(0.5% + 3 digits)
Harmonics Total harmonic distortion ACA/ACV: 99.9%, ±(3.0% + 10 digits)
Harmonic distortion: H01–H12 99.9%, ±(5% + 10 digits)
Harmonic distortion: H13–H25 99.9%, ±(10% + 10 digits)
Inrush Current ACA:
99.99 A, ±(3% + 0.3 A)
999.9 A, ±(3% + 5 digits)
Measuring Rate 3 times per second
Peak Hold ACV:
140.0 V, ±(3.0% + 15 digits)
1400 V, ±(3.0% + 15 digits)

ACA:
140.0 A, ±(3.5% + 15 digits)
1400 A, ±(3.5% + 15 digits)
Power Factor -1.00 to 0.00 to +1.00, ±3° ±1 digit
Recording Data recording available via METERLiNK App
Resistance 999.9 Ω, ±(1.0% + 5 digits)
9.999 kΩ, ±(1.0% + 3 digits)
99.99 kΩ, ±(1.0% + 3 digits)
VFD ACV:
99.99 V, 50–60 Hz ±(1% + 5 digits)
999.9 V, 50–60 Hz ±(1% + 5 digits)

ACA:
99.99 A, 50–60 Hz ±(2% + 5 digits)
999.9 A, 50–60 Hz ±(2% + 5 digits)
Watts DC:
9.999 kW (10 V, 5 A min), ±(3% + 0.05 kW)
99.99 kW (10 V, 5 A min), ±(3% + 0.5 kW)
999.9 kW (10 V, 5 A min), ±(3% + 10 digits)

AC:
9.999 kW (10 V, 5 A min), ±(3% + 10 digits)
99.99 kW (10 V, 5 A min), ±(3% + 10 digits)
999.9 kW (10 V, 5 A min), ±(3% + 10 digits)
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Power
Auto Power Off Approximately 30 minutes
Battery life 50 hours with alkaline batteries (backlight, work light, and Bluetooth are off)
Power Requirements 6 × 1.5 V AAA alkaline batteries
General
Dimensions (L x W x H) 276 mm × 101 mm × 50 mm (10.87 in × 3.98 in × 1.97 in)
Jaw Opening 45 mm (1.77 in)
Weight Total weight including batteries: 0.65 kg (1.43 lb)
Worklights Yes
Environmental & Certifications
Certifications UL, CE, FCC, IC, UKCA, CSAUS
Drop test 1.2 m (4 ft)
EMC FCC:
47 CFR Part 15 Subpart B

CE:
EN IEC 61326-1:2021
EN IEC 61326-2-2:2021
EN 301 489-1 V2.2.3 (2019-11)
EN 301 489-17 V3.2.4 (2020-09)

RF:
ETSI EN 300 328 V2.2.2
EN 62479:2010
EN 50663:2017
Operating Temp & Humidity 0°C to 10°C (32°F to 50°F) (non‐condensing)
10°C to 30°C (50°F to 86°F) (≤80% RH)
30°C to 40°C (86°F to 104°F) (≤75% RH)
40 to 50°C (104°F to 122°F) (≤45% RH)
Safety Category CAT IV-600 V, CAT III-1000 V
Safety Standards IEC 61010-1:2010, IEC 61010-2-032:2012, IEC 61010-2-033:2012
Shock & Vibration Random vibration per MIL‐PRF‐28800F Class 2 (5 Hz to 55 Hz, 3 g maximum)
Storage temperature and relative humidity [RH] -10°C to 50°C (14°F to 122°F). 0–80% RH (batteries not fitted)
Temperature Coefficient 0.2 × (specified accuracy)/°C, <18°C, >28°C
Warranty Limited Lifetime Warranty
www.flir.com/testwarranty

Accessories

Resources & Support

Datasheet

FLIR CM85-2 Datasheet A4

Datasheet

FLIR_CM85-2_Datasheet_LTR_en

User Manual

FLIR METERLiNK App User Manual

User Manual

FLIR CM85-2 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions