Extech CO240

Indoor Air Quality, Carbon Dioxide (CO2)

The CO240 measures Carbon Dioxide (CO2), Air Temperature and Humidity, as well as Dew Point and Wet Bulb calculations. The user settable high alarm with audible beeper is perfect for conducting a quick check of CO2 level to help adjust the environmental conditions in an enclosed area, such as a greenhouse or nursery, to insure optimal plant grown. Complete with six AAA batteries, USB cable, PC software and soft case.

Specifications

General
Carbon Dioxide (CO<special id="36"/>) 0 to 9,999ppm
Carbon Dioxide (CO<special id="36"/>) Basic Accuracy ±(5% of reading + 75ppm)
Carbon Dioxide (CO<special id="36"/>) Max Resolution 1ppm
Dew Point -99.2 to 118°F (-72.9 to 47°C)
Dew Point Max Resolution 0.1°F/°C
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 14 to 122°F (-10 to 50°C)
Temperature (Air) Basic Accuracy ±2.0°F (1.0°C)
Temperature (Air) Max Resolution 0.1°F/°C
Wet Bulb 12.2 to 118.8°F (-11 to 48.2°C)
Wet Bulb Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 8.3 × 2.4 × 1.6" (211 × 60 × 40mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 6.4oz (181.4g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech CO240 Software

You must be logged in to download file.

User Manual

Extech CO240 User Manual

Datasheet

Extech CO240 Datasheet

Export Restrictions

Cart

Added to cart