FLIR Cx5

Hazardous Location-Rated Thermal Camera

The FLIR Cx5 is certified for use in many explosive environments, eliminating the need to acquire hot work permits due to gas, vapor, and dust, while making T-Class surveys quick and easy. With FLIR MSX® (Multi-Spectral Dynamic Imaging) and 1-Touch Level/Span, the Cx5 can help you identify potential problems quickly to improve plant performance. The 3.5-inch touchscreen interface is simple to use, and 160 × 120 thermal resolution gives you accurate temperature measurement of nearby targets. Built-in FLIR Ignite™ cloud service provides direct data transfer, storage, and backup, so images are always available and securely stored on all your devices. With the FLIR Cx5 in your toolbox, you’ll always be ready to investigate mechanical and electrical equipment around your production site.

Investigate potential problems from a safe distance using FLIR MSX, 160 × 120 true thermal imaging, and 1-Touch Level/Span.
The Cx5 eliminates the need for hot work permits in hazardous locations due to gas, vapor and dust, and it conforms to restricted breathing and dust protection standards.
Wirelessly upload and share data, images, and files to the FLIR Ignite™ cloud, and synchronize the camera with FLIR Thermal Studio software for the most powerful thermography analysis and report generation.

Specifications

Highlighted
Accuracy At ambient temp. 15°C to 35°C (59°F to 95°F) and object temp. above 0°C (32°F), 0°C to 100°C (32°F to 212°F): ±5°C (±9°F), 100°C to 400°C (212°F to 752°F): ±5%
Digital Camera 5 MP
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
Imaging & Optical
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Digital Camera 5 MP
Focus Focus free
Image Frequency 8.7 Hz
Image Modes Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)
Minimum Focus Distance Thermal: 0.1 m (3.94 in), MSX: 0.3 m (11.8 in)
Screen EST Mode No
Spectral Range 8 to 14 µm
Measurement & Analysis
Accuracy At ambient temp. 15°C to 35°C (59°F to 95°F) and object temp. above 0°C (32°F), 0°C to 100°C (32°F to 212°F): ±5°C (±9°F), 100°C to 400°C (212°F to 752°F): ±5%
Camera size [L x W x H] 168 mm× 112 mm × 42 mm (6.6 in × 4.4 in × 1.7 in)
Measurements correction Emissivity; matt/semi-matt/semi-gloss + custom value, Reflected apparent temperature, Atmospheric compensation
Object Temperature Range -20°C to 400°C (-4°F to 752°F)
Thermal Sensitivity <70 mK
User Interface
Touchscreen Capacitive touch
Communication & Data Storage
Bluetooth PAN
File Formats Standard JPEG, 14-bit measurement data included
Image Storage >5000 images
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
USB USB 2.0, Type-C connector
WiFi 802.11 a/ac/b/g/n (2.4 and 5 GHz)
Power
Battery operating time 4 hours
Battery Type Rechargeable built-in Lithium ion battery
Charging system USB-C (1 A)
Charging Time 2 hours
External Power Operation 5 V, USB-C
Environmental & Certifications
Certifications EN EIC 60079-0: 2018
IEC 60079-15: 2017
EN EIC 60079-31: 2014
IEC 60079-0: 2017
EN EIC 60079-15: 2019
IEC 60079-31: 2013
Drop test 2 m (6.6 ft)
Encapsulation Camera housing and lens: IP54 (IEC 60529)
Operating Temperature Range -10°C to 50°C (14°F to 122°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC ¼"-20 (built-in)
General
Form Factor Pocket

Accessories

  1. Tripod Adapter (T199564)

Resources & Support

Note: For additional Cx-Series support resources, please visit Support.FLIR.com

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - Cx

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

User Manual

FLIR Cx5 User Manual

User Manual

FLIR Cx-Series User Manual

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Datasheet

FLIR Cx5 Datasheet

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.