Extech DL160

Dual Input True RMS AC Voltage/Current Datalogger

The DL160 is a Dual Input True RMS AC Voltage/Current Data logger. Simultaneously data log 2 channels of up to 256,000 readings of TRMS AC Voltage (600V) or Current (200A) or one AC Voltage and one AC Current input with a user programmable sample rate from 1 second to 24 hours. LCD displays time/date, current reading, and min/max. Readings can be downloaded to your PC via the USB interface. Featuring Normal, Peak, and Capture (user specified trigger level) recording modes. Complete with 2 current clamps, two sets of test leads, 2 sets of alligator clips, software, USB cable, Universal AC Adapter, and 4 x AAA and 2 x CR2032 Batteries.

Simultaneously measure two AC Voltage inputs or two AC Current inputs or one AC Voltage and one AC Current input
Readings can be downloaded to your PC via the USB interface and analyzed using the included software or exported to a spreadsheet
Complete with 2 Current and Voltage sensor modules, two sets of test leads and alligator clips, USB cable, Windows® software, AC Adaptor and four AAA batteries

Specifications

General
AC Current 10 to 200A
AC Current Basic Accuracy ±(2% of reading ± 1A)
AC Current Max Resolution 0.1A
AC Voltage 10 to 600V
AC Voltage Basic Accuracy ±(2% of reading ±1V)
AC Voltage Max Resolution 0.1V
Memory 262,000 points (single channel), 131,000 (dual channels)
PC Interface USB
Sampling Rate 1 second to 24 hours
True RMS Yes
Additional Details
Certifications CE
Dimensions 4.5 × 2.5 × 1.3" (114 × 63 × 34mm)
Power 4 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 8.7oz (248g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech DL160 Software

You must be logged in to download file.

Certification

Extech DL160 Declaration of Conformity

User Manual

Extech DL160 User Manual

Datasheet

Extech DL160 Datasheet

Export Restrictions

Cart

Added to cart