Discontinued

FLIR DM166

Imaging TRMS Multimeter

The FLIR DM166 is the most affordable multimeter with built-in thermal imaging — a must-have tool for commercial electricians, automation, electronics, and HVAC technicians. Featuring Infrared Guided Measurement (IGM™) powered by an 80 x 60 FLIR thermal imager, the DM166 visually guides you to the precise location of temperature anomalies and potential problems faster, more safely, and efficiently. The feature-packed multimeter is an ideal tool for troubleshooting and diagnosing complex issues in both high- and low-voltage applications.

The most affordable DMM with built-in thermal imaging
Quickly scan for overheating components with IGM, and diagnose faults with broad DMM test functions
Identify energized and potentially faulty equipment from a safe distance using non-contact temperature measurement
Provides a rich feature set for both high-voltage and low-voltage applications: Variable Frequency Drive, resistance, frequency, capacitance, and more.

Specifications

Highlighted
IR Resolution 60 × 80 pixels (4,800 pixels)
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±0.7% / ±0.5%
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.0% / ±0.7%
Imaging & Optical
Focus Fixed
IR Resolution 60 × 80 pixels (4,800 pixels)
Thermal image palettes Rainbow, iron, gray scale
Measurement & Analysis
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.0% / ±0.7%
AC/DC mAmps Range: 600.0 mA Basic Accuracy: ±1.0% / ±0.7%
AC/DC microAmps Range: 4000 µA Basic Accuracy: ±1.5%
AC/DC mVolt Range: 600.0 mV Basic Accuracy: ±1% / ±0.5%
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±0.7% / ±0.5%
Capacitance Range: Basic Accuracy: 200.0 nF ±1.5% 200.0 µF ±1.5% 2.000 mF ±2.0% 10.00 mF ±5.0%
Continuity check Between 30 Ω and 480 Ω
Diode Test Range: 3.000 V Basic Accuracy: ±0.9%
Frequency Range Range: 99.99 kHz Basic Accuracy: ±1.0%
Resistance Range: Basic Accuracy: 600.0 Ω ±0.3% 600.0 kΩ ±0.5% 6.000 MΩ ±0.9% 60.00 MΩ ±1.5%
Temperature Range –10 to 150°C (14 to 302°F)
Thermocouple –40 to 752.0°F DMM ± (1.0% + 3°F), –40 to 400°C DMM ± (1.0% + 1.5°C)
True RMS Yes
VFD AC Voltage Range: 600.0 V RMS Basic Accuracy: ±1.0%
Power
Auto Power Off Yes
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
Environmental & Certifications
Drop test 3 m
IP Rating IP40
Warranty 10 yrs on product and detector

Accessories

Resources & Support

User Manual

DM166 User Manual

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Datasheet

DM166 Datasheet

Brochure

Digital Multimeter Brochure

Brochure

FLIR Global Utility Market Brochure

Export Restrictions