Flir DM286

Industrial Thermal Imaging Multimeter with IGM™

The Flir DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the Meterlink® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

Precision starts with safety
Safely locate potentially dangerous problems without direct contact using Flir IGM. MSX gives you unrivaled clarity by embedding edge and outline detail onto thermal images.
The Flir DM286 comes with a built-in LED worklight for better visibility in dark or poorly lit areas, two rechargeable Lithium Polymer battery packs for all-day operation, and a 2 m drop test rating for durability.
Use the Flir Meterlink app to quickly and efficiently capture and compare readings, analyze and share radiometric images and videos, and create reports.

Specifications

Highlighted
IR Resolution 160 × 120 (19,200 pixels)
Display Counts 6000
AC/DC Voltage 1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)
AC/DC Amps 10.00 A AC RMS ±(1.5%+3) 10.00 A DC ±(1.0%+3)
Connectivity Bluetooth BLE
Imaging & Optical
Color Palettes Iron, rainbow, arctic, white hot, and black hot
Field of view - visual 71° × 56°
Focus Fixed
Frame Rate 9 Hz
Image Modes Thermal MSX (Multi Spectral Dynamic Imaging)
Thermal Camera only
Digital Camera only
IR Resolution 160 × 120 (19,200 pixels)
IR Sensitivity 150 mK (0.15°C)
Spectral Response 8–14 µm
Thermal Imaging Detector FLIR Lepton® microbolometer
Visual Focus and FOV Fixed focus, 71° × 56° FOV
Visual Resolution 2 MP (1600 × 1200 pixels)
Measurement & Analysis
AC/DC Amps 10.00 A AC RMS ±(1.5%+3) 10.00 A DC ±(1.0%+3)
AC/DC LoZ V 1000 V AC RMS or 1000 V DC ±(1.3%+4)
AC/DC mVolt AC 600.0 mV ±(1.0%+3) DC 600.0 mV±(0.2%+3)
AC/DC Voltage 1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)
Calibration Cycle Once per year, recommended
Capacitance 10.00 mF ±(4.0%+5)
Continuity check threshold 10–100Ω
Diode Test 1.500 V ± 0.9%
Display Counts 6000
Frequency Counter 100.00 kHz ±(0.1%+5)
Measuring Rate 3 samples per second
Resistance 6.000 MΩ ±(0.9%+5), 60.00 MΩ ±(3.0%+5)
Temperature Accuracy ±3°C (5.4°F) or ± 3% of the reading (whichever is greater) for temperatures > 25°C (77°F) ±5°C for temperatures -10°C to 25°C (14°F to 77°F)
Temperature Range –5°C to 300°C (23°F to 572°F)
Temperature Resolution 0.1°C (0.1°F)
Temperature Type K thermocouple -40°C to 400°C DMM ± (1.0% + 3°C) / IGM ± (1.0% + 5°C)
(-40°F to 752°F DMM ± (1.0% + 5.4°F) / IGM ± (1.0% + 9°F)
Thermal Sensitivity 150 mK (0.15°C)
VFD AC V: 1000 V AC RMS, ±(1.3%+4) at 45∽65 Hz
Communication & Data Storage
Communication Protocol METERLiNK
Connectivity Bluetooth BLE
Image File Format Radiometric
Storage 40,000 readings per memory set
Storage Media eMMC 4GB
Stored Image Capacity up to 30,000
Video Recording 50 minutes maximum duration
20 seconds max duration for file transmission
User Interface
Display 2.8"
Display Brightness High, Medium, Low
Power
Auto Power Off For Meter: set to OFF, 2, 5, or 10 minutes
For Worklight only: set to OFF, 5, 15, or 30 minutes
Battery TA04, Lithium Polymer Rechargeable, 3050 mAh. Two supplied.
Battery life Approx. 6.5 hours in IGM mode with display brightness set to medium.
Approx. 10 hours in Multimeter mode (medium brightness)
Non_Contact Voltage Detector [NCV] Yes
General
Dimensions (L x W x H) 20 cm × 9.6 cm × 5.6 cm (7.9 in × 3.8 in × 2.2 in)
Included 1 x DM286 Industrial Thermal Imaging Multimeter
1 set of CATIV 600V Test Lead
1 set of CATIV 600V Alligator Clip
1 x Type-A to Micro-USB Cable (with Data transfer capability)
1 x K-type Thermocouple (-30°C to 260°C)
1 x Soft-sided carrying case
1 x FLIR Quick Start Guide
1 x FLIR Warranty Card
2 x TA04 Rechargeable Battery Cell
Scanning Mode Continuous scan. Crosshairs and laser pointer targeting.
Weight 569 g (1.25 lb) without battery (approx.)
Worklights x1 LED
Environmental & Certifications
Certifications ETL, FCC, CE, RCM, UKCA, FDA, EN60825, EN50689
Drop test 2 m (6.6 ft)
EMC EN61326-1
Emissivity Settings 0.10 to 1.00 (default is 0.95); select from four presets or set manually.
IP Rating IP40
Laser Pointer Power ≤0.39 mW
Laser Type Class I (red)
Laser Wavelength 640 nm to 660 nm
Operating Altitude 2000 m (6560 ft)
Operating Temp & Humidity -10°C to 30°C (14°F to 86°F), <85% RH
30°C to 40°C (86°F to 104°F), <75% RH
40°C to 50°C (104°F to 122°F), <45% RH
Pollution Degree 2.0
Safety IEC 61010-1 CAT IV - 600 V, CAT III - 1000 V
Storage temperature and relative humidity [RH] -20°C to 60°C (-4°F to 140°F), 0–80% RH (without batteries)
Warranty Limited 10-Year Warranty https://www.flir.com/testwarranty
Accessories
Software FLIR METERLiNK® app

Accessories

Resources & Support

User Manual

FLIR DM286 User Manual

Datasheet

FLIR DM286 Datasheet

Quick Start Guide

FLIR DM286 Quick Start Guide

User Manual

FLIR METERLiNK App User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions